The PCF2113x is a low-power CMOS LCD controller and driver, designed to drive a dot matrix LCD display of 2 lines of 12 characters or 1 line of 24 characters with 5 x 8 dot format. All necessary functions for the display are provided in a single chip, including on-chip generation of LCD bias voltages, resulting in a minimum of external components and lower system current consumption. The PCF2113x interfaces to most microcontrollers via a 4-bit or 8-bit bus or via the 2-wire I2C-bus. The chip contains a character generator and displays alphanumeric and kana (Japanese) characters.
The letter 'x' in PCF2113x characterizes the built-in character set. Various character sets can be manufactured on request.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF2113AU/10/F4 | PCF2113AU/10/F4,00 | 9352 640 31005 | Volume production | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | |
| PCF2113DH/4 | PCF2113DH/4,557 | 9352 763 28557 | Volume production | SOT407-1
(LQFP100) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PCF2113DU/2/F4 | PCF2113DU/2/F4,026 | 9352 645 69026 | Volume production | Uncased die | Die In Waffle Carriers | No Marking | |
| PCF2113DU/F4 | PCF2113DU/F4,026 | 9352 640 33026 | Volume production | Uncased die | Die In Waffle Carriers | No Marking | |
| PCF2113EU/2/F4 | PCF2113EU/2/F4,026 | 9352 640 34026 | Volume production | Uncased die | Die In Waffle Carriers | No Marking | |
| PCF2113WU/2/F4 | PCF2113WU/2/F4,026 | 9352 674 86026 | Volume production | Uncased die | Die In Waffle Carriers | No Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCF2113AU/10/F4 | PCF2113AU/10/F4,00 | PCF2113AU_10_F4 |
| Always Pb-free | ||||
| PCF2113DH/4 | PCF2113DH/4,557 | PCF2113DH_4 |
| Always Pb-free | ||||
| PCF2113DU/2/F4 | PCF2113DU/2/F4,026 | PCF2113DU_2_F4 |
| Always Pb-free | ||||
| PCF2113DU/F4 | PCF2113DU/F4,026 | PCF2113DU_F4 |
| Always Pb-free | ||||
| PCF2113EU/2/F4 | PCF2113EU/2/F4,026 | PCF2113EU_2_F4 |
| Always Pb-free | ||||
| PCF2113WU/2/F4 | PCF2113WU/2/F4,026 | PCF2113WU_2_F4 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCF2113AU/10/F4 | 9352 640 31005 | PCF2113AU/10/F4,00 | not available | |||||||
| PCF2113DH/4 | 9352 763 28557 | PCF2113DH/4,557 | 2.2200 | NA | FUTURE ELECTRONICS | 900 | 11/19/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 750 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 4,500 | 450 | 11/19/2009 | Buy online | |||||
| PCF2113DU/2/F4 | 9352 645 69026 | PCF2113DU/2/F4,026 | not available | |||||||
| PCF2113DU/F4 | 9352 640 33026 | PCF2113DU/F4,026 | Order samples | |||||||
| PCF2113EU/2/F4 | 9352 640 34026 | PCF2113EU/2/F4,026 | not available | |||||||
| PCF2113WU/2/F4 | 9352 674 86026 | PCF2113WU/2/F4,026 | ASIA | WPI | 6,720 | 672 | 11/19/2009 | Buy online | Order samples |
Support Documents
| Type number | Package | Description | ROWS | COL | MATRIX SIZE (LINES X CHARS OR MATRIX SIZE) | LOGIC VOLTAGE RANGE(V) | LCD VOLTAGE V op(max)(V) | ON-CHIP VOLTAGE MULTIPLIER | INTERFACE | TEMP. COMP. | XTAL/BUMPS |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCF2113AU/10/F4 | Uncased die
| Character drivers | 18 | 60 | 2 lines by 12 + icons or 1 line by 24 + icons | 1.8 to 5.5 | 6.5 | yes | 400 kbits/s I2C-bus and parallel 4/8bit | yes | x/x |
| PCF2113DH/4 | SOT407-1
(LQFP100) | Character drivers | 18 | 60 | 2 lines by 12 + icons or 1 line by 24 + icons | 1.8 to 5.5 | 6.5 | yes | 400 kbits/s I2C-bus and parallel 4/8bit | yes | x/x |
| PCF2113DU/2/F4 | Uncased die
| Character drivers | 18 | 60 | 2 lines by 12 + icons or 1 line by 24 + icons | 1.8 to 5.5 | 6.5 | yes | 400 kbits/s I2C-bus and parallel 4/8bit | yes | x/x |
| PCF2113DU/F4 | Uncased die
| Character drivers | 18 | 60 | 2 lines by 12 + icons or 1 line by 24 + icons | 1.8 to 5.5 | 6.5 | yes | 400 kbits/s I2C-bus and parallel 4/8bit | yes | x/x |
| PCF2113EU/2/F4 | Uncased die
| Character drivers | 18 | 60 | 2 lines by 12 + icons or 1 line by 24 + icons | 1.8 to 5.5 | 6.5 | yes | 400 kbits/s I2C-bus and parallel 4/8bit | yes | x/x |
Similar products
PCF2113x
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.