NXP Semiconductors


Select site:

English

PCF7900

Selection guide

Datasheet

Datasheet confidential.

PCF7900 - Fractional-N-PLL based UHF Transmitter for ISM-band

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Highly integrated UHF Transmitter IC, which allows flexible system design and low bill of materials covering 315, 434, 868 and 915 MHz

Features

  • Single-chip Fractional-N PLL Transmitter IC for 315/434/869/915 MHz (ISM/SRD bands)
  • Multi channel capability
  • Programmable OOK / ASK / FSK modulation properties
  • Programmable Transmit Output Power
  • Low power operation, 7 mA for transmission at 6 dBm
  • Independent Power Down modes for oscillator and PLL, 50nA
  • Very low external component count
  • On chip VCO and PLL Loop Filter
  • Very small HVQFN16 package (3mm x 3mm), optional TSSOP16 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCF7900NHN/C0GPCF7900NHN/C0G,1189352 822 51118Volume productionSOT758-1
(HVQFN16)
Reel Pack, SMD, 13"Standard Marking
PCF7900VHN/C0IPCF7900VHN/C0I,1189352 822 69118Volume productionSOT758-1
(HVQFN16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCF7900NHN/C0GPCF7900NHN/C0G,118PCF7900NHN_C0G
Always Pb-free
PCF7900VHN/C0IPCF7900VHN/C0I,118PCF7900VHN_C0I
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF7900NHN/C0G9352 822 51118  PCF7900NHN/C0G,118        Order samples
PCF7900VHN/C0I9352 822 69118  PCF7900VHN/C0I,118        Order samples

Applications

Remote Keyless Entry (RKE), Passive keyless Entry (PKE), Tire Pressure Monitoring (TPMS), Garage Door Opener, Remote Control and more