The PCF85116-3 is an 16 kbits (2048 x 8-bit) floating gate Electrically Erasable Programmable Read Only Memory (EEPROM). By using redundant EEPROM cells it is fault tolerant to single bit errors. In most cases multi bit errors are also covered. This feature dramatically increases reliability compared to conventional EEPROM memories. Power consumption is low due to the full CMOS technology used. The programming voltage is generated on-chip, using a voltage multiplier.
As data bytes are received and transmitted via the serial I2C-bus, a package using eight pins is sufficient. Only one PCF85116-3 device is required to support all eight blocks of 256 x 8-bit each.
Timing of the E/W cycle is carried out internally, thus no external components are required. A write-protection input at pin 7 (WP) allows disabling of write-commands from the master by a hardware signal. When pin 7 is HIGH, data in the EEPROM are protected. The data bytes received will not be acknowledged by the PCF85116-3 and the EEPROM contents are not changed.
Remark: The PCF85116-3 is pin and address compatible to the PCx85xxC-2 family. The PCF85116-3 covers the whole address space of 16 kbits; address inputs are no longer needed. Therefore, pins 1 to 3 are not connected. The write-protection input (WP) is on pin 7.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCF85116-3P/01 | PCF85116-3N | 9352 333 00112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | PCF85116-3P/01
| Always Pb-free |
| PCF85116-3T/01 | PCF85116-3D | 9352 333 10112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | PCF85116-3T/01
| week 5, 2005 |
| PCF85116-3T/01 | PCF85116-3D-T | 9352 333 10118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | PCF85116-3T/01
| week 5, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCF85116-3P/01 | 9352 333 00112 | 0.9500 | Order samples | |||||
| PCF85116-3T/01 | 9352 333 10112 | 0.8500 | NA | ARROW ELECTRONICS | 6,180 | 7/3/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 4,600 | 7/3/2008 | Buy online | ||||
| PCF85116-3T/01 | 9352 333 10118 | 0.8500 | Order samples |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | Memory Size(kBits) | I²C-bus(kHz) | Operating voltage(VDC) | # of Addresses |
|---|---|---|---|---|---|---|
| PCF85116-3P/01 | SOT97-1
(DIP8) | -40~85 | 16 | 400 | 2.5~6.0 | 1 |
| PCF85116-3T/01 | SOT96-1
(SO8) | -40~85 | 16 | 400 | 2.5~6.0 | 1 |
PCF85116-3 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.