NXP Semiconductors


Select site:

English

PCF85133

Selection guide

Datasheet

PCF85133
(Product Specification)
17-Feb-09, 41 pages, 200 kB

Download all documentation

PCF85133 - Universal LCD driver for low multiplex rates

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCF85133 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 80 segments and can easily be cascaded for larger LCD applications. The PCF85133 is compatible with most microprocessors or microcontrollers and communicates via a two-line bidirectional I2C-bus. Communication overheads are minimized by a display RAM with auto-incremental addressing, by hardware subaddressing and by display memory switching (static and duplex drive modes).

Features

  • Single-chip LCD controller and driver
  • Selectable backplane drive configuration: static or 2, 3 or 4 backplane multiplexing
  • Selectable display bias configuration: static, 1/2 or 1/3
  • Selectable frame frequency: 82 Hz or 110 Hz
  • Internal LCD bias generation with voltage-follower buffers
  • 80 segment drives:
    • Up to 40 7-segment numeric characters
    • Up to 21 14-segment alphanumeric characters
    • Any graphics of up to 320 elements
  • 80 x 4 bit RAM for display data storage
  • Auto-incremental display data loading across device subaddress boundaries
  • Display memory bank switching in static and duplex drive modes
  • Versatile blinking modes
  • Independent supplies possible for LCD and logic voltages
  • Wide power supply range: from 1.8 V to 5.5 V
  • Wide LCD supply range for low-threshold LCDs, for guest-host LCDs and high-threshold (automobile) twisted nematic LCDs: from 2.5 V to 6.5 V
  • Low power consumption
  • 400 kHz I2C-bus interface
  • May be cascaded for large LCD applications (up to 5120 elements possible)
  • May be cascaded with PCF8532 to gain more flexibility in the number of addressable segments
  • No external components
  • Compatible with Chip-On-Glass (COG) technology
  • Manufactured using silicon gate CMOS process

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCF85133U/2DA/1PCF85133U/2DA/1,029352 881 04026Volume productionUncased dieDie In Waffle CarriersNo Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCF85133U/2DA/1PCF85133U/2DA/1,02PCF85133U_2DA_1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF85133U/2DA/19352 881 04026  PCF85133U/2DA/1,02        not available