The PCF8534A is a peripheral device which interfaces to almost any LCD1 with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 60 segments. In addition, the PCF8534A can be easily cascaded for larger LCD applications. The PCF8534A is compatible with most microprocessors or microcontrollers and communicates via a two-line bidirectional I2C-bus. Communication overheads are minimized using display RAM with auto-incremented addressing, hardware subaddressing and display memory switching (static and duplex drive modes).
The PCF8534AH only complies with the AEC-Q100 automotive qualification standard.
1. The definition of the abbreviations and acronyms used in this data sheet can be found in Section 19.| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF8534AH/1 | PCF8534AH/1,518 | 9352 848 29518 | Volume production | SOT315-1
(LQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PCF8534AHL/1 | PCF8534AHL/1,518 | 9352 898 52518 | Volume production | SOT315-1
(LQFP80) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PCF8534AU/DA/1 | PCF8534AU/DA/1,026 | 9352 876 64026 | Volume production | Uncased die | Die In Waffle Carriers | No Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCF8534AH/1 | PCF8534AH/1,518 | PCF8534AH_1 |
| Always Pb-free | ||||
| PCF8534AHL/1 | PCF8534AHL/1,518 | PCF8534AHL_1 |
| Always Pb-free | ||||
| PCF8534AU/DA/1 | PCF8534AU/DA/1,026 | PCF8534AU_DA_1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCF8534AH/1 | 9352 848 29518 | PCF8534AH/1,518 | not available | |||||||
| PCF8534AHL/1 | 9352 898 52518 | PCF8534AHL/1,518 | Order samples | |||||||
| PCF8534AU/DA/1 | 9352 876 64026 | PCF8534AU/DA/1,026 | not available |
Support Documents