NXP Semiconductors


Select site:

English

PCF8562

Selection guide

Datasheet

PCF8562
(Product Specification)
18-Mar-09, 36 pages, 185 kB

Download all documentation

PCF8562 - Universal LCD driver for low multiplex rates

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCF8562 is a peripheral device which interfaces to almost any Liquid Crystal Display (LCD) with low multiplex rates. It generates the drive signals for any static or multiplexed LCD containing up to four backplanes and up to 32 segments. The PCF8562 is compatible with most microprocessors or microcontrollers and communicates via a two-line bidirectional I2C-bus. Communication overheads are minimized by a display RAM with auto-incremented addressing, by hardware subaddressing and by display memory switching (static and duplex drive modes).

AEC-Q100 compliant (PCF8562TT/S400) for automotive applications.

Features

  • Single chip LCD controller and driver
  • Selectable backplane drive configuration: static or 2, 3, 4 backplane multiplexing
  • Selectable display bias configuration: static, 1/2 or 1/3
  • Internal LCD bias generation with voltage-follower buffers
  • 32 segment drives:
    • Up to sixteen 7-segment numeric characters
    • Up to eight 14-segment alphanumeric characters
    • Any graphics of up to 128 elements
  • 32 x 4-bit RAM for display data storage
  • Auto-incremented display data loading across device subaddress boundaries
  • Display memory bank switching in static and duplex drive modes
  • Versatile blinking modes
  • Independent supplies possible for LCD and logic voltages
  • Wide power supply range: from 1.8 V to 5.5 V
  • Wide logic LCD supply range:
    • From 2.5 V for low-threshold LCDs
    • Up to 6.5 V for guest-host LCDs and high-threshold twisted nematic LCDs
  • Low power consumption
  • 400 kHz I2C-bus interface
  • No external components
  • Manufactured in silicon gate CMOS process

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCF8562TT/2PCF8562TT/2,5189352 762 18518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking
PCF8562TT/S400/2PCF8562TT/S400/2,59352 871 29518Volume productionSOT362-1
(TSSOP48)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCF8562TT/2PCF8562TT/2,518PCF8562TT_2
Always Pb-free
PCF8562TT/S400/2PCF8562TT/S400/2,5PCF8562TT_S400_2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF8562TT/29352 762 18518  PCF8562TT/2,518  0.7200NAMOUSER ELECTRONICS686 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION4,275 11/20/2009Buy online 
    NAMOUSER ELECTRONICS686 11/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes200011/20/2009Buy online 
PCF8562TT/S400/29352 871 29518  PCF8562TT/S400/2,5        not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationLOGIC
VOLTAGE
RANGE(V)
LCD
VOLTAGE
V
op(max)
(V)
ON-CHIP
BIAS
VOLTAGE
GENERATOR
InterfacesDrive capability
number of segments
at a multiplex rate, 1:3
Drive capability
number of segments
at a multiplex rate, 1:4
Drive capability
number of segments
at multiplex rate, 1:1
Drive capability
number of segments
at multiplex rate, 1:2
PCF8562TT/2SOT362-1
(TSSOP48)
Segment Driver for LCD displays2.5 to 5.55.5yesI2C-bus1201604080


Similar products
PCF8562 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.