NXP Semiconductors


Select site:

English

PCF8563

Selection guide

Datasheet

(Product Specification)
v.6, 21-Feb-08, 32 pages, 167 kB

Download all documentation

General description

The PCF8563 is a CMOS real-time clock/calendar optimized for low power consumption. A programmable clock output, interrupt output and voltage-low detector are also provided. All addresses and data are transferred serially via a two-line bidirectional I2C-bus. Maximum bus speed is 400 kbit/s. The built-in word address register is incremented automatically after each written or read data byte.

Features

  • Provides year, month, day, weekday, hours, minutes and seconds based on 32.768 kHz quartz crystal
  • Century flag
  • Clock operating voltage: 1.8 V to 5.5 V
  • Low backup current; typical 0.25 uA at VDD = 3.0 V and Tamb = 25 Cel
  • 400 kHz two-wire I2C-bus interface (at VDD = 1.8 V to 5.5 V)
  • Programmable clock output for peripheral devices (32.768 kHz, 1024 Hz, 32 Hz and 1 Hz)
  • Alarm and timer functions
  • Integrated oscillator capacitor
  • Internal power-on reset
  • I2C-bus slave address: read A3h and write A2h
  • Open-drain interrupt pin
  • ElectroStatic Discharge (ESD) protection exceeds 2000 V Human Body Model (HBM) per JESD22-A114, 200 V Machine Model (MM) per JESD22-A115 and 2000 V Charged Device Model (CDM) per JESD22-C101
  • Latch-up testing is done to JEDEC standard JESD78 which exceeds 100 mA

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCF8563BS/4PCF8563BS/4,1189352 822 52118Volume productionSOT650-1
(HVSON10)
Reel Pack, SMD, 13"Standard Marking
PCF8563P/F4PCF8563P/F4,1129352 622 18112Volume productionSOT97-1
(DIP8)
TubeStandard Marking
PCF8563T/F4PCF8563T/F4,1129352 622 17112Volume productionSOT96TubeStandard Marking
PCF8563T/F4PCF8563T/F4,1189352 622 17118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking
PCF8563TS/4PCF8563TS/4,1189352 795 22118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCF8563TS/F4PCF8563TS/F4,1189352 624 03118Discontinued
Replacement product
SOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PCF8563BS/4PCF8563BS/4,118PCF8563BS_4
Always Pb-free
PCF8563P/F4PCF8563P/F4,112PCF8563P_F4
Always Pb-free
PCF8563T/F4PCF8563T/F4,112PCF8563T_F4
week 45, 2004
PCF8563T/F4PCF8563T/F4,118PCF8563T_F4
week 45, 2004
PCF8563TS/4PCF8563TS/4,118PCF8563TS_4
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PCF8563TS/F4PCF8563TS/F4,118PCF8563TS_F4

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF8563BS/49352 822 52118  PCF8563BS/4,118  NAARROW ELECTRONICS118 2/8/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION6,196 2/6/2010Buy online 
    NAFUTURE ELECTRONICS200 2/8/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 
    ASIAWPI18,000600002/08/2010Buy online 
PCF8563P/F49352 622 18112  PCF8563P/F4,112  1.3000NAARROW ELECTRONICS112 2/8/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,845 2/6/2010Buy online 
    NAFUTURE ELECTRONICS2,132 2/8/2010Buy online 
    NAAVNET ELECTRONICS MARKETING3,800 2/8/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 
PCF8563T/F49352 622 17112  PCF8563T/F4,112  0.8400NAARROW ELECTRONICS118 2/8/2010Buy onlinenot available
    NADIGI-KEY CORPORATION1,982 2/6/2010Buy online 
    NAFUTURE ELECTRONICS16,030 2/8/2010Buy online 
    NAAVNET ELECTRONICS MARKETING2,309 2/8/2010Buy online 
    NANEWARK115 2/8/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 
PCF8563T/F49352 622 17118  PCF8563T/F4,118  0.8400NAARROW ELECTRONICS118 2/8/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION6,293 2/6/2010Buy online 
    NAFUTURE ELECTRONICS25,030 2/8/2010Buy online 
    NAAVNET ELECTRONICS MARKETING17,500 2/8/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 
    ASIASACL - Hong Kong/Chinayes250002/09/2010Buy online 
    ASIASAC - Taiwanyes250002/09/2010Buy online 
    ASIAWPI20,000250002/08/2010Buy online 
PCF8563TS/49352 795 22118  PCF8563TS/4,118  0.8400NAARROW ELECTRONICS118 2/8/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION8,067 2/6/2010Buy online 
    NAFUTURE ELECTRONICS2,500 2/8/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 
    ASIAWPI8102/08/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PCF8563TS/F493526240311830-sep-1031-dec-10PCF8563TS/4DN 65
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Availability. Eliminate non RohS version

Applications

  • Mobile telephones
  • Portable instruments
  • Electronic metering
  • Battery powered products

Block diagrams/pinning

Parametrics/similar products

Type numberPackageProgrammable
alarm
Programmable
timer
I²C-bus
interface
Supply Voltage clock(V)Supply Voltage I²C-bus(V)Years & leap year trackingM:H, D:M
PCF8563P/F4SOT97-1
(DIP8)
yesyesyes1.0 to 5.51.8 to 5.5yesyes
PCF8563T/F4SOT96
yesyesyes1.0 to 5.51.8 to 5.5yesyes
PCF8563TS/F4SOT505-1
(TSSOP8)
yesyesyes1.0 to 5.51.8 to 5.5yesyes


Similar products
PCF8563 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.