The PCF8570 is a low power static CMOS RAM, organized as 256 words by 8-bits.
Addresses and data are transferred serially via a two-line bidirectional bus (I²C-bus). The built-in word address register is incremented automatically after each written or read data byte. Three address pins, A0, A1 and A2 are used to define the hardware address, allowing the use of up to 8 devices connected to the bus without additional hardware.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCF8570P/F5 | PCF8570PN | 9351 549 00112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | PCF8570P/F5
| Always Pb-free |
| PCF8570T/F5 | 9351 549 20112 | Volume production | SOT176-1
(SO8) | Tube | Standard Marking | PCF8570T/F5
| week 5, 2005 | |
| PCF8570T/F5 | 9351 549 20118 | Volume production | SOT176-1
(SO8) | Reel Pack, SMD, 13" | Standard Marking | PCF8570T/F5
| week 5, 2005 | |
| PCF8570T/F5 | PCF8570TD | 9351 549 20512 | Volume production | SOT176-1
(SO8) | Tube Dry Pack | Standard Marking | PCF8570T/F5
| week 5, 2005 |
| PCF8570T/F5 | PCF8570TD-T | 9351 549 20518 | Volume production | SOT176-1
(SO8) | Reel Dry Pack, SMD, 13" | Standard Marking | PCF8570T/F5
| week 5, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCF8570P/F5 | 9351 549 00112 | 1.4200 | NA | DIGI-KEY CORPORATION | 2,180 | 6/29/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 336 | 7/4/2008 | Buy online | ||||
| PCF8570T/F5 | 9351 549 20112 | not available | ||||||
| PCF8570T/F5 | 9351 549 20118 | not available | ||||||
| PCF8570T/F5 | 9351 549 20512 | 1.3200 | NA | ARROW ELECTRONICS | 3,633 | 7/4/2008 | Buy online | not available |
| PCF8570T/F5 | 9351 549 20518 | 1.3200 | NA | AVNET ELECTRONICS MARKETING | 9,000 | 7/4/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 3,600 | 7/4/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 1,000 | 6/29/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 768 | 6/29/2008 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Operating temp.(Cel) | Memory Size(kBits) | I²C-bus(kHz) | Operating voltage(VDC) | # of Addresses |
|---|---|---|---|---|---|---|
| PCF8570P/F5 | SOT97-1
(DIP8) | -40~85 | 2 | 100 | 2.5~6.0 | 8 |
| PCF8570T/F5 | SOT176-1
(SO8) | -40~85 | 2 | 100 | 2.5~6.0 | 8 |
PCF8570 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.