NXP Semiconductors


Select site:

English

General description

The device is a silicon CMOS circuit. It provides general purpose remote I/O expansion for most microcontroller families via the two-line bidirectional bus (I²C-bus).

The device consists of a 16-bit quasi-bidirectional port and an I²C-bus interface. The PCF8575C has a low current consumption and includes latched outputs with high current drive capability for directly driving LEDs. It also possesses an interrupt line (INT) which can be connected to the interrupt logic of the microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I²C-bus. This means that the device is an I²C-bus slave transmitter/receiver.

Every data transmission from the PCF8575C must consist of an even number of bytes, the first byte will be referred to as P07 to P00 and the second byte as P17 to P10. The third will be referred to as P07 to P00 and so on.

Features

  • Operating supply voltage from 4.5 to 5.5 V
  • Low standby current consumption of 10 µA maximum
  • I²C-bus to parallel port expander
  • 400 kbits/s FAST I²C-bus
  • Open-drain interrupt output
  • 16-bit remote I/O port for the I²C-bus
  • Compatible with most microcontrollers
  • Latched outputs with high current drive capability for directly driving LEDs
  • Address by 3 hardware address pins for use of up to 8 devices
  • SSOP24 package.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCF8575CTS/1PCF8575CTSDB9352 786 77112Volume productionSOT340-1
(SSOP24)
TubeStandard MarkingPCF8575CTS/1
Always Pb-free
PCF8575CTS/1PCF8575CTSDB-T9352 786 77118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingPCF8575CTS/1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCF8575CTS/19352 786  77112  1.6700NADIGI-KEY CORPORATION8267/18/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING8267/17/2008 Buy online  
   NAARROW ELECTRONICS8217/18/2008 Buy online  
PCF8575CTS/19352 786  77118  1.6700NAMOUSER ELECTRONICS1,0007/16/2008 Buy online not available

Block diagrams/pinning

Technical documents

Application Notes

AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN469_2; I2C/SMBus general purpose I/O expanders (20-Jan-05)

Support Documents

75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
75016020; NXP 8/16-bit I2C/SMBus GPIO expanders PCA9534/35/35C for low-power applications (2007-06-01)
75016022; NXP 8/16-bit I2C/SMBus GPIO expanders PCA9554/54A/55 (2007-06-01)
75015669; Your complete choice for I2C-bus peripherals (01-Dec-07)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
# of BitsI²C-bus(kHz)Operating voltage(VDC)Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCF8575CTS/1SOT340-1
(SSOP24)
0-1 -40~85 16 400 2.5~6.0 20 8 100

Similar products

PCF8575C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.