NXP Semiconductors


Select site:

English

PCF8575

Selection guide

Datasheet

PCF8575
(Product Specification)
07-Apr-99, 24 pages, 116 kB

Download all documentation

General description

The PCF8575 is a silicon CMOS circuit. It provides general purpose remote I/O expansion for most microcontroller families via the two-line bidirectional bus (I²C-bus).

The device consists of a 16-bit quasi-bidirectional port and an I²C-bus interface. The PCF8575 has a low current consumption and includes latched outputs with high current drive capability for directly driving LEDs. It also possesses an interrupt line (INT) which can be connected to the interrupt logic of the microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I²C-bus. This means that the PCF8575 is an I²C-bus slave transmitter/receiver.

Every data transmission from the PCF8575 must consist of an even number of bytes, the first byte will be referred to as P07 to P00 and the second byte as P17 to P10. The third will be referred to as P07 to P00 and so on.

Features

  • Operating supply voltage 2.5 to 5.5 V
  • Low standby current consumption of 10 µA maximum
  • I²C-bus to parallel port expander
  • 400 kbits/s FAST I²C-bus
  • Open-drain interrupt output
  • 16-bit remote I/O port for the I²C-bus
  • Compatible with most microcontrollers
  • Latched outputs with high current drive capability for directly driving LEDs
  • Address by 3 hardware address pins for use of up to 8 devices
  • SSOP24 package.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCF8575TS/1PCF8575TS/1,1129352 765 52112Volume productionSOT340-1
(SSOP24)
TubeStandard MarkingPCF8575TS/1
Always Pb-free
PCF8575TS/1PCF8575TS/1,1189352 765 52118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard MarkingPCF8575TS/1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF8575TS/19352 765 52112  PCF8575TS/1,112  1.8400NAARROW ELECTRONICS1,518 7/2/2009Buy onlinenot available
    NADIGI-KEY CORPORATION990 7/3/2009Buy online 
    NAMOUSER ELECTRONICS655 7/4/2009Buy online 
    NAFUTURE ELECTRONICS1,741 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING526 7/2/2009Buy online 
PCF8575TS/19352 765 52118  PCF8575TS/1,118  1.8400NAARROW ELECTRONICS1,000 7/2/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes100007/04/2009Buy online 
    ASIASAC - Taiwanyes100007/04/2009Buy online 
    ASIAWPI1,000100007/03/2009Buy online 
    NADIGI-KEY CORPORATION4,379 7/3/2009Buy online 
    NAMOUSER ELECTRONICS830 7/4/2009Buy online 
    NAFUTURE ELECTRONICS2,736 7/3/2009Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackageINTERRUPTOperating
temp.(Cel)
# of BitsSource Current per bit(mA)I²C-bus(kHz)Operating voltage(VDC)Weak Pull-Up Current Source Max Sink Current per bit(mA)# of AddressesMax Sink Current
per package(mA)
PCF8575TS/1SOT340-1
(SSOP24)
0-1-40~85160.14002.5~6.0yes208100


Similar products
PCF8575 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.