NXP Semiconductors


Select site:

English

PCF8577C

Selection guide

Datasheet

PCF8577C
(Product Specification)
30-Jul-98, 28 pages, 141 kB

Download all documentation

PCF8577C - LCD direct/duplex driver with I²C-bus interface

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCF8577C is a single chip, silicon gate CMOS circuit. It is designed to drive liquid crystal displays with up to 32 segments directly, or 64 segments in a duplex configuration.

The two-line I2PC-bus interface substantially reduces wiring overheads in remote display applications. I2PC-bus traffic is minimized in multiple IC applications by automatic address incrementing, hardware subaddressing and display memory switching (direct drive mode).To allow partial VDD shutdown the ESD protection system of the SCL and SDA pins does not use a diode connected to VDD.

Features

  • Direct/duplex drive modes with up to 32/64 LCD-segment drive capability per device
  • Operating supply voltage: 2.5 to 6 V
  • Low power consumption
  • I2PC-bus interface
  • Optimized pinning for single plane wiring
  • Single-pin built-in oscillator
  • Auto-incremented loading across device subaddress boundaries
  • Display memory switching in direct drive mode
  • May be used as I2PC-bus output expander
  • System expansion up to 256 segments
  • Power-on reset blanks display
  • I2PC-bus address: 0111 0100.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCF8577CT/3PCF8577CT/3,1129352 788 66112Volume productionSOT158-1
(VSO40)
TubeStandard Marking
PCF8577CT/3PCF8577CT/3,1189352 788 66118Volume productionSOT158-1
(VSO40)
Reel Pack, SMD, 13"Standard Marking
PCF8577CT/F3PCF8577CT/F3,1129352 123 10112Volume productionSOT158-1
(VSO40)
TubeStandard Marking
PCF8577CT/F3PCF8577CT/F3,1189352 123 10118Volume productionSOT158-1
(VSO40)
Reel Pack, SMD, 13"Standard Marking
PCF8577CU/10/F3PCF8577CU/10/F3,009352 123 20005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo Marking
PCF8577CU/F3PCF8577CU/F3,0269352 631 61026Volume productionUncased dieDie In Waffle CarriersNo Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCF8577CT/3PCF8577CT/3,112Not available
Always Pb-free
PCF8577CT/3PCF8577CT/3,118Not available
Always Pb-free
PCF8577CT/F3PCF8577CT/F3,112PCF8577CT_F3
PCF8577CT/F3PCF8577CT/F3,118PCF8577CT_F3
PCF8577CU/10/F3PCF8577CU/10/F3,00PCF8577CU_10_F3
Always Pb-free
PCF8577CU/F3PCF8577CU/F3,026PCF8577CU_F3
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF8577CT/39352 788 66112  PCF8577CT/3,112  1.1300NAFUTURE ELECTRONICS22 11/19/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING740 11/19/2009Buy online 
PCF8577CT/39352 788 66118  PCF8577CT/3,118  1.1300NAMOUSER ELECTRONICS323 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION754 11/20/2009Buy online 
    NAMOUSER ELECTRONICS323 11/20/2009Buy online 
    NAFUTURE ELECTRONICS225 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING500 11/19/2009Buy online 
    NAARROW ELECTRONICS1,000 11/19/2009Buy online 
PCF8577CT/F39352 123 10112  PCF8577CT/F3,112        not available
PCF8577CT/F39352 123 10118  PCF8577CT/F3,118  NAARROW ELECTRONICS1,000 11/19/2009Buy onlinenot available
PCF8577CU/10/F39352 123 20005  PCF8577CU/10/F3,00        Order samples
PCF8577CU/F39352 631 61026  PCF8577CU/F3,026        Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationSegment drive
outputs(@ mux rate)
Bus interfaceMax. ICs per systemMax. segments driven per systemMax. supply current;operating at 5V(uA)Segments driven per IC
PCF8577CT/3SOT158-1
(VSO40)
Standard LCD Segment Driver64 @ Mux 1:2 I2C8S12250
PCF8577CT/F3SOT158-1
(VSO40)
32I2C8S1225032


Similar products
PCF8577C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.