The PCF8583 is a clock/calendar circuit based on a 2048-bit static CMOS RAM organized as 256 words by 8 bits. Addresses and data are transferred serially via the two-line bidirectional I2C-bus. The built-in word address register is incremented automatically after each written or read data byte. Address pin A0 is used for programming the hardware address, allowing the connection of two devices to the bus without additional hardware.
The built-in 32.768 kHz oscillator circuit and the first 8 bytes of the RAM are used for the clock/calendar and counter functions. The next 8 bytes may be programmed as alarm registers or used as free RAM space. The remaining 240 bytes are free RAM locations.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCF8583BS | PCF8583BS,518 | 9352 822 53518 | Volume production | SOT662-1
(HVQFN20) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PCF8583P/F5 | PCF8583P/F5,112 | 9352 613 45112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking | |
| PCF8583T/5 | PCF8583T/5,112 | 9352 765 39112 | Volume production | SOT176-1
(SO8) | Tube | Standard Marking | |
| PCF8583T/5 | PCF8583T/5,512 | 9352 765 39512 | Volume production | SOT176-1
(SO8) | Tube Dry Pack | Standard Marking | |
| PCF8583T/5 | PCF8583T/5,118 | 9352 765 39118 | Volume production | SOT176-1
(SO8) | Reel Pack, SMD, 13" | Standard Marking | |
| PCF8583T/5 | PCF8583T/5,518 | 9352 765 39518 | Volume production | SOT176-1
(SO8) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| PCF8583T/F5 | PCF8583T/F5,112 | 9352 613 44112 | Volume production | SOT176-1
(SO8) | Tube | Standard Marking | |
| PCF8583T/F5 | PCF8583T/F5,118 | 9352 613 44118 | Volume production | SOT176-1
(SO8) | Reel Pack, SMD, 13" | Standard Marking | |
| PCF8583U/5/F5 | PCF8583U/5/F5,015 | 9352 613 47015 | Volume production | Uncased die | Wafer, Not Measured, Del as Wafer | No Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCF8583BS | PCF8583BS,518 | PCF8583BS |
| Always Pb-free | ||||
| PCF8583P/F5 | PCF8583P/F5,112 | PCF8583P_F5 |
| Always Pb-free | ||||
| PCF8583T/5 | PCF8583T/5,112 | PCF8583T_5 |
| Always Pb-free | ||||
| PCF8583T/5 | PCF8583T/5,512 | PCF8583T_5 |
| week 5, 2005 | ||||
| PCF8583T/5 | PCF8583T/5,118 | PCF8583T_5 |
| Always Pb-free | ||||
| PCF8583T/5 | PCF8583T/5,518 | PCF8583T_5 |
| week 5, 2005 | ||||
| PCF8583T/F5 | PCF8583T/F5,112 | PCF8583T_F5 |
| |||||
| PCF8583T/F5 | PCF8583T/F5,118 | PCF8583T_F5 |
| |||||
| PCF8583U/5/F5 | PCF8583U/5/F5,015 | PCF8583U_5_F5 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCF8583BS | 9352 822 53518 | PCF8583BS,518 | NA | FUTURE ELECTRONICS | 100 | 11/19/2009 | Buy online | not available | ||
| PCF8583P/F5 | 9352 613 45112 | PCF8583P/F5,112 | 1.5700 | NA | MOUSER ELECTRONICS | 545 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 609 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 545 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 242 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 9,696 | 11/19/2009 | Buy online | ||||||
| NA | NEWARK | 96 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 500 | 50 | 11/19/2009 | Buy online | |||||
| PCF8583T/5 | 9352 765 39112 | PCF8583T/5,112 | not available | |||||||
| PCF8583T/5 | 9352 765 39512 | PCF8583T/5,512 | 1.4300 | NA | FUTURE ELECTRONICS | 2,589 | 11/19/2009 | Buy online | Order samples | |
| NA | AVNET ELECTRONICS MARKETING | 2,180 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,820 | 11/19/2009 | Buy online | ||||||
| PCF8583T/5 | 9352 765 39118 | PCF8583T/5,118 | not available | |||||||
| PCF8583T/5 | 9352 765 39518 | PCF8583T/5,518 | 1.4300 | NA | MOUSER ELECTRONICS | 710 | 11/20/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 512 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 710 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 5,854 | 11/19/2009 | Buy online | ||||||
| EU | MT-SYSTEM | 8,500 | 1/30/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 1000 | 11/20/2009 | Buy online | |||||
| PCF8583T/F5 | 9352 613 44112 | PCF8583T/F5,112 | not available | |||||||
| PCF8583T/F5 | 9352 613 44118 | PCF8583T/F5,118 | not available | |||||||
| PCF8583U/5/F5 | 9352 613 47015 | PCF8583U/5/F5,015 | Order samples |
Application Notes
Support Documents
| Type number | Package | 1/100TH SEC & SEC TIMING | Programmable alarm | Programmable timer | I²C-bus interface | Supply Voltage clock(V) | Supply Voltage I²C-bus(V) | Years & leap year tracking | M:H, D:M |
|---|---|---|---|---|---|---|---|---|---|
| PCF8583P/F5 | SOT97-1
(DIP8) | yes | yes | yes | yes | 1.1 to 6.0 | 2.5 to 6.0 | yes | yes |
| PCF8583T/F5 | SOT176-1
(SO8) | yes | yes | yes | yes | 1.1 to 6.0 | 2.5 to 6.0 | yes | yes |
| PCF8583U/5/F5 | Uncased die
| yes | yes | yes | yes | 1.1 to 6.0 | 2.5 to 6.0 | yes | yes |
Similar products
PCF8583
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.