NXP Semiconductors


Select site:

English

PCF8584

Selection guide

Datasheet

PCF8584
(Product Specification)
21-Oct-97, 40 pages, 180 kB

Download all documentation

PCF8584 - I²C-bus controller

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCF8584 is an integrated circuit designed in CMOS technology which serves as an interface between most standard parallel-bus microcontrollers/microprocessors and the serial I2C-bus. The PCF8584 provides both master and slave functions.

Communication with the I2C-bus is carried out on a byte-wise basis using interrupt or polled handshake. It controls all the I2C-bus specific sequences, protocol, arbitration and timing. The PCF8584 allows parallel-bus systems to communicate bidirectionally with the I2C-bus.

Features

  • Parallel-bus to I2C-bus protocol converter and interface
  • Compatible with most parallel-bus microcontrollers/microprocessors including 8049, 8051, 6800, 68000 and Z80
  • Both master and slave functions
  • Automatic detection and adaption to bus interface type
  • Programmable interrupt vector
  • Multi-master capability
  • I2C-bus monitor mode
  • Long-distance mode (4-wire)
  • Operating supply voltage 4.5 to 5.5 V
  • Operating temperature range: -40 to +85 °C.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCF8584PPCF8584P,1129350 693 00112Volume productionSOT146-1
(DIP20)
TubeStandard Marking
PCF8584T/2PCF8584T/2,5129352 757 12512Volume productionSOT163Tube Dry PackStandard Marking
PCF8584T/2PCF8584T/2,5189352 757 12518Volume productionSOT163Reel Dry Pack, SMD, 13"Standard Marking
PCF8584T/2/S911PCF8584T/2/S911,519352 840 07518DevelopmentSOT163Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PCF8584PPCF8584P,112PCF8584P
Always Pb-free
PCF8584T/2PCF8584T/2,512PCF8584T_2
Always Pb-free
PCF8584T/2PCF8584T/2,518PCF8584T_2
Always Pb-free
PCF8584T/2/S911PCF8584T/2/S911,51Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCF8584P9350 693 00112  PCF8584P,112  2.7400NAARROW ELECTRONICS97 11/6/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION635 11/7/2009Buy online 
    NAMOUSER ELECTRONICS47 11/7/2009Buy online 
    NAFUTURE ELECTRONICS228 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,726 11/7/2009Buy online 
PCF8584T/29352 757 12512  PCF8584T/2,512  3.2500NAARROW ELECTRONICS2,005 11/6/2009Buy onlinenot available
    NADIGI-KEY CORPORATION588 11/7/2009Buy online 
    NAFUTURE ELECTRONICS1,564 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING4,227 11/7/2009Buy online 
PCF8584T/29352 757 12518  PCF8584T/2,518  2.7300NAARROW ELECTRONICS2,000 11/6/2009Buy onlineOrder samples
    ASIAWPI2,000200011/07/2009Buy online 
    NADIGI-KEY CORPORATION10,334 11/7/2009Buy online 
    NAMOUSER ELECTRONICS3,705 11/7/2009Buy online 
PCF8584T/2/S9119352 840 07518  PCF8584T/2/S911,51        not available

Applications

  • Hand-held radio equipment in common emitter class-AB operation for 900 MHz Time Division Multiple Axis (TDMA) communication systems.


Related applications
Intelligent washing machine

Parametrics/similar products

Type numberPackageINTERRUPTPOWER-ON
RESET
Operating
temp.(Cel)
I²C-bus(kHz)Operating voltage(VDC)# of Addresses
PCF8584PSOT146-1
(DIP20)
0-1yes-40~851004.5~5.5128
PCF8584T/2SOT163
0-1yes-40~851004.5~5.5128
PCF8584T/2/S911SOT163
0-1yes-40~851004.5~5.5128


Similar products
PCF8584 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.