NXP Semiconductors


Select site:

English

General description

The PCF8591 is a single-chip, single-supply low power 8-bit CMOS data acquisition device with four analog inputs, one analog output and a serial I2C-bus interface. Three address pins A0, A1 and A2 are used for programming the hardware address, allowing the use of up to eight devices connected to the I2C-bus without additional hardware. Address, control and data to and from the device are transferred serially via the two-line bidirectional I2C-bus.

The functions of the device include analog input multiplexing, on-chip track and hold function, 8-bit analog-to-digital conversion and an 8-bit digital-to-analog conversion. The maximum conversion rate is given by the maximum speed of the I2C-bus.

Features

  • Single power supply
  • Operating supply voltage 2.5 V to 6 V
  • Low standby current
  • Serial input/output via I2C-bus
  • Address by 3 hardware address pins
  • Sampling rate given by I2C-bus speed
  • 4 analog inputs programmable as single-ended or differential inputs
  • Auto-incremented channel selection
  • Analog voltage range from VSS to VDD
  • On-chip track and hold circuit
  • 8-bit successive approximation A/D conversion
  • Multiplying DAC with one analog output.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCF8591PPCF8591PN9337 681 30112Volume productionSOT38-4
(DIP16)
Bulk PackStandard MarkingPCF8591P
Always Pb-free
PCF8591T/2PCF8591TD9352 765 41512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard MarkingPCF8591T/2
Always Pb-free
PCF8591T/2PCF8591TD-T9352 765 41518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingPCF8591T/2
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCF8591P9337 681  30112  2.1300NAFUTURE ELECTRONICS2,0247/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,0086/29/2008 Buy online  
   NAMOUSER ELECTRONICS7047/3/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING4787/3/2008 Buy online  
   NAARROW ELECTRONICS2317/3/2008 Buy online  
PCF8591T/29352 765  41512  2.0400NAAVNET ELECTRONICS MARKETING3,3147/3/2008 Buy online Order samples
   NAARROW ELECTRONICS2,4127/3/2008 Buy online  
   NAFUTURE ELECTRONICS2,3897/3/2008 Buy online  
   NAMOUSER ELECTRONICS1,7597/3/2008 Buy online  
   NADIGI-KEY CORPORATION1,0136/29/2008 Buy online  
PCF8591T/29352 765  41518  2.0400NAFUTURE ELECTRONICS2,9507/3/2008 Buy online not available
   NADIGI-KEY CORPORATION1,0006/29/2008 Buy online  
   NAARROW ELECTRONICS1,0007/3/2008 Buy online  
   NAMOUSER ELECTRONICS8117/3/2008 Buy online  
   NADIGI-KEY CORPORATION7706/29/2008 Buy online  

Applications

  • Closed loop control systems
  • Low power converter for remote data acquisition
  • Battery operated equipment
  • Acquisition of analog values in automotive, audio and TV applications.


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine

Block diagrams/pinning

Technical documents

Application Notes

AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)
AN96007_1; P83CE258 for High-End RDS/EON Car Radio System CCR520S V2.5 (01-Feb-96)
AN96022_1; High-End RDS/EON Car Radio System CCR520S (V2.6) (15-Mar-96)

Support Documents

IC12_97_ASS_I2C_ADDR_1; Assigned I 2 C-bus addresses General (1997-03-01)
75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75013239; I 2 C Logic Selection Guide (2005-01-12)
IC12_97_I2C_ALLOCATION; I&#178;C-bus allocation table General (1997-03-01)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
75007416; LCD drivers linecard (2001-11-23)
75015685; NXP Fast-mode Plus 8-bit A/D and D/A converter (2006-11-01)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsConverter TypeVdd (max.)# of BitsOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
PCF8591PSOT38-4
(DIP16)
Radio, Audio and CD/DVD Systems Converters -40~70 16 Analog-to-Digital 16 8 8
PCF8591T/2SOT162-1
(SO16)
Radio, Audio and CD/DVD Systems Converters -40~70 16 Analog-to-Digital 16 8 8

Similar products

PCF8591 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.