NXP Semiconductors


Select site:

English

PCF8833

Selection guide

Datasheet

PCF8833
(Objective)
14-Feb-03, 112 pages, 470 kB

Download all documentation

STN RGB - 132 x 132 x 3 driver

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The PCF8833 is a single chip low power CMOS LCD controller driver, designed to drive colour Super-Twisted Nematic (STN) displays of 132 rows and 132 RGB columns. All necessary functions for the display are provided in a single chip, including display RAM which has a capacity of 209 kbit (132 x 12-bit x 132). The PCF8833 uses the Multiple Row Addressing (MRA) driving technique in order to achieve the best optical performance at the lowest power consumption. The PCF8833 offers 2 types of microcontroller interfaces namely the 8080 system interface and the 3-line serial interface.

Features

  • Single chip LCD controller and driver
  • 132 rows and 396 column outputs (132 x RGB)
  • Low cross talk by Frame Rate Control (FRC)
  • 4 kbyte colours (RGB) = 4 : 4 : 4 mode
  • 256 colours (RGB) = 3 :3 :2 mode using the 209 kbit RAM and a Look-Up Table (LUT)
  • 65 kbyte colours (RGB) = 5 : 6 : 5 mode using the 209 kbit RAM with dithering
  • 8 colours Power-save mode
  • Display data RAM 132 x 132 (RGB) (4 kbyte colour)
  • Interfaces:
    • 3-line serial interface
    • 8-bit 8080 Intel CPU interface.
  • Display features:
    • Area scrolling
    • 32-line partial Display mode
    • Software programmable colour depth mode
    • N-line inversion for low cross talk.
  • On-chip:
    • Oscillator for display system, requires no external components (external clock also possible)
    • Generation of VLCD
    • Segmented temperature compensation of VLCD and frame frequency.
  • Logic supply voltage range VDD1 to VSS1 :
    • 1.5 to 3.3 V.
  • Analog supply voltage range for VLCD generation VDD2 to VSS2 :
    • 2.4 to 4.5 V.
  • Analog supply voltage range for reference voltage generation VDD3 to VSS1 :
    • 2.4 to 3.5 V.
  • Display supply voltage range VLCD to VSS1 :
    • 3.8 to 20 V.
  • Low power consumption; suitable for battery operated systems
  • CMOS compatible inputs
  • Manufactured in silicon gate CMOS process
  • Optimized layout for COF, Chip On Glass (COG) and Transformer Coupled Plasma (TCP) assembly.

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.