NXP Semiconductors


Select site:

English

PCK2001M

Selection guide

Datasheet

(Product Specification)
v.6, 17-May-00, 14 pages, 91 kB

Download all documentation

14.318-150 MHz I²C 1:10 clock buffer

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The PCK2001M is a 1-10 fanout buffer used for 133/100 MHz CPU, 66/33 MHz PCI, 14.318 MHz REF, or 133/100/66 MHz SDRAM clock distribution. 10 outputs are typically used to support up to 2 SDRAM DIMMs commonly found in laptop or mobile applications. The PCK2001M has the same features and operating characteristics of the PCK2001 and is available in the SSOP 28 pin package.

Features

  • Mobile (reduced pincount) version of PCK2001
  • Typically used to support two SDRAM DIMMs
  • 28-pin SSOP package
  • Same general features as PCK2001
  • See PCK2001 for 48-pin 1-18 buffer part supporting up to 4 SDRAM DIMMs
  • Optimized for 66 MHz, 100 MHz and 133 MHz operation
  • 175 ps skew outputs
  • Individual clock output enable/disable via I²C


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PCK2001MDBPCK2001MDB,1129352 624 49112Volume productionSOT341-1
(SSOP28)
TubeStandard Marking
PCK2001MDBPCK2001MDB,1189352 624 49118Volume productionSOT341-1
(SSOP28)
Reel Pack, SMD, 13"Standard Marking
PCK2001MDBPCK2001MDB,5129352 624 49512Volume productionSOT341-1
(SSOP28)
Tube Dry PackStandard Marking
PCK2001MDBPCK2001MDB,5189352 624 49518Volume productionSOT341-1
(SSOP28)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PCK2001MDBPCK2001MDB,112PCK2001MDB
week 12, 2005
PCK2001MDBPCK2001MDB,118PCK2001MDB
week 12, 2005
PCK2001MDBPCK2001MDB,512PCK2001MDB
Always Pb-free
PCK2001MDBPCK2001MDB,518PCK2001MDB
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PCK2001MDB9352 624 49112  PCK2001MDB,112  1.6200NAMOUSER ELECTRONICS633 3/18/2010Buy onlinenot available
    NAARROW ELECTRONICS118 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
PCK2001MDB9352 624 49118  PCK2001MDB,118  1.6200NAMOUSER ELECTRONICS633 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS118 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
PCK2001MDB9352 624 49512  PCK2001MDB,512  NAMOUSER ELECTRONICS633 3/18/2010Buy onlinenot available
    NAARROW ELECTRONICS118 3/18/2010Buy online 
PCK2001MDB9352 624 49518  PCK2001MDB,518  NAMOUSER ELECTRONICS633 3/18/2010Buy onlinenot available
    NAARROW ELECTRONICS118 3/18/2010Buy online 

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Operating Frequency(MHz)InputsOutputsRise/fall time(ps)Skew (output-output)(ps)Skew (part-part)(ps)
PCK2001MDBSOT341-1
(SSOP28)
3.3PC clock distributionI2C individual output enable0~+701331 x LVTTL10 x LVTTL1000150250


Similar products
PCK2001M links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.