The PCK2001R is a 1- 6 fanout buffer used for 133/100 MHz CPU, 66/33 MHz PCI, 14.318 MHz REF, or 133/100/66 MHz SDRAM clock distribution. 6 outputs are typically used to support up to 4 registered SDRAM DIMMs commonly found in server applications.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCK2001RDB | PCK2001RDB,112 | 9352 681 79112 | Volume production | SOT369-1
(SSOP16) | Tube | Standard Marking | |
| PCK2001RDB | PCK2001RDB,118 | 9352 681 79118 | Volume production | SOT369-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCK2001RDB | PCK2001RDB,112 | PCK2001RDB |
| week 13, 2005 | ||||
| PCK2001RDB | PCK2001RDB,118 | PCK2001RDB |
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCK2001RDB | 9352 681 79112 | PCK2001RDB,112 | 1.4600 | not available | ||||||
| PCK2001RDB | 9352 681 79118 | PCK2001RDB,118 | 1.4600 | not available |
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Operating Frequency(MHz) | Inputs | Outputs | Rise/fall time(ps) | Skew (output-output)(ps) | Skew (part-part)(ps) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2001RDB | SOT369-1
(SSOP16) | 3.3 | PC clock distribution | I2C individual output enable | 0~+70 | 133 | 1 x LVTTL | 6 x LVTTL | 1000 | 150 | 500 |
Similar products
PCK2001R
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.