NXP Semiconductors


Select site:

English

Datasheet

PCK2001
(Product Specification)
03-Jun-02, 14 pages, 101 kB

General description

The PCK2001 is a 1-18 fanout buffer used for 133/100 MHz CPU, 66/33 MHz PCI, 14.318 MHz REF, or 133/100/66 MHz SDRAM clock distribution. 18 outputs are typically used to support up to four SDRAM DIMMS commonly found in desktop, workstation or server applications.

All clock outputs meet Intel?s drive, rise/fall time, accuracy, and skew requirements. An I2C interface is included to allow each output to be enabled/disabled individually. An output disabled via the I2C interface will be held in the LOW state. In addition, there is an OE input which 3-States all outputs.

Features

  • HIGH speed, LOW noise non-inverting 1-18 buffer
  • Typically used to support four SDRAM DIMMs
  • Multiple VDD , VSS pins for noise reduction
  • 3.3 V operation
  • Separate 3-State pin for testing
  • ESD protection exceeds 2000 V per Standard 801.2
  • Optimized for 66 MHz, 100 MHz and 133 MHz operation
  • 175 ps skew outputs
  • Available in 48-pin SSOP package
  • See PCK2001M for mobile (reduced pincount) 28-pin 1-10 buffer version
  • Individual clock output enable/disable via I2C

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCK2001DL9352 605 80512Samples availableSOT370-1
(SSOP48)
Tube Dry PackStandard MarkingPCK2001DL
Always Pb-free
PCK2001DL9352 605 80518Samples availableSOT370-1
(SSOP48)
Reel Dry Pack, SMD, 13"Standard MarkingPCK2001DL
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCK2001DL9352 605  80512       not available
PCK2001DL9352 605  80518       not available

Technical documents

Application Notes

AN247_1; PCK2001 (CKBF) Reduced EMI Techniques (18-May-98)

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Operating Frequency(MHz)InputsOutputsRise/fall time(ps)Skew (output-output)(ps)Skew (part-part)(ps)
PCK2001DLSOT370-1
(SSOP48)
3.3 PC clock distribution I2C individual output enable 0~+70 133 1 x LVTTL 18 x LVTTL 1000 150 250

Similar products

PCK2001 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.