The PCK2002PL is a 1- 4 fanout buffer used as a high-performance, low skew, general purpose and PCI-X clock buffer. It distributes one input clock (BUF_IN) signal to four output clocks (BUF_OUTn).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCK2002PD | PCK2002PD,112 | 9352 693 03112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | |
| PCK2002PD | PCK2002PD,118 | 9352 693 03118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | |
| PCK2002PDP | PCK2002PDP,118 | 9352 687 50118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCK2002PD | PCK2002PD,112 | PCK2002PD |
| week 5, 2005 | ||||
| PCK2002PD | PCK2002PD,118 | PCK2002PD |
| week 5, 2005 | ||||
| PCK2002PDP | PCK2002PDP,118 | PCK2002PDP |
| week 12, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCK2002PD | 9352 693 03112 | PCK2002PD,112 | 1.3700 | Order samples | ||||||
| PCK2002PD | 9352 693 03118 | PCK2002PD,118 | 1.3000 | not available | ||||||
| PCK2002PDP | 9352 687 50118 | PCK2002PDP,118 | 1.4000 | Order samples |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Operating Frequency(MHz) | Inputs | Outputs | Rise/fall time(ps) | Skew (output-output)(ps) | Skew (part-part)(ps) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2002PD | SOT96-1
(SO8) | 3.3 | PC clock distribution | PCI-X bus buffer | -40~+85 | 400 | 1 x LVTTL | 4 x LVTTL | 800 | 200 | 500 |
| PCK2002PDP | SOT505
| 3.3 | PC clock distribution | PCI-X bus buffer | -40~+85 | 400 | 1 x LVTTL | 4 x LVTTL | 800 | 200 | 500 |
Similar products
PCK2002P
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.