The PCK2002 is a 1-18 fanout buffer used for 133/100 MHz CPU, 66/33 MHz PCI, 14.318 MHz REF, or 133/100/66 MHz SDRAM clock distribution. 18 outputs are typically used to support up to 4 SDRAM DIMMS commonly found in desktop, workstation or server applications.
All clock outputs meet Intel?s drive, rise/fall time, accuracy, and skew requirements. An I²C interface is included to allow each output to be enabled/disabled individually. An output disabled via the I²C interface will be held in the LOW state. In addition, there is an OE input which 3-States all outputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCK2002DL | PCK2002DL,518 | 9352 698 07518 | Samples available | SOT370-1
(SSOP48) | Reel Dry Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PCK2002DL | PCK2002DL,518 | PCK2002DL |
| week 11, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCK2002DL | 9352 698 07518 | PCK2002DL,518 | not available |
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Operating Frequency(MHz) | Inputs | Outputs | Rise/fall time(ps) | Skew (output-output)(ps) | Skew (part-part)(ps) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2002DL | SOT370-1
(SSOP48) | 3.3 | PC clock distribution | I2C individual output enable | 0~+70 | 300 | 1 x LVTTL | 18 x LVTTL | 1000 | 150 | 500 |
Similar products
PCK2002
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.