NXP Semiconductors


Select site:

English

Datasheet

PCK2010RA
(Product Specification)
02-Apr-01, 16 pages, 109 kB

General description

The PCK2010RA is a clock generator (frequency synthesizer) chip for a Pentium II and other similar processors.

The PCK2010RA has four CPU clock outputs at 2.5 V, two CPUDIV2 clock outputs running at ½ CPU clock frequency (66 MHz or 50 MHz depending on the state of SEL133/100) and four 3V66 clocks running at 66MHz. There are eight PCI clock outputs running at 33 MHz. One of the PCI clock outputs is free-running. Additionally, the part has three 2.5 V IOAPIC clock outputs at 16.67 MHz and two 3.3 V reference clock outputs at 14.318 MHz. All clock outputs meet Intel?s drive strength, rise/fall time, jitter, accuracy, and skew requirements.

The part possesses dedicated power-down, CPUSTOP, and PCISTOP input pins for power management control. These inputs are synchronized on-chip and ensure glitch-free output transitions. When the CPUSTOP input is asserted, the CPU clock outputs and 3V66 clock outputs are driven LOW. When the PCISTOP input is asserted, the PCI clock outputs are driven LOW.

Finally, when the PWRDWN input pin is asserted, the internal reference oscillator and PLLs are shut down, and all outputs are driven LOW.

Features

  • Mixed 2.5 V and 3.3 V operation
  • Four CPU clocks at 2.5 V
  • Eight PCI clocks at 3.3 V, one free-running (synchronous with CPU clocks)
  • Four 3.3 V fixed clocks @ 66 MHz
  • Two 2.5 V CPUDIV2 clocks @ ² CPU clock frequency
  • Three 2.5 V IOAPIC clocks @ 16.67 MHz
  • One 3.3 V 48 MHz USB clock
  • Two 3.3 V reference clocks @ 14.318 MHz
  • Reference 14.31818 MHz Xtal oscillator input
  • 133 MHz or 100 MHz operation, 133.01 MHz in 133 mode
  • Power management control input pins
  • CPU clock jitter max. 250 ps cycle-cycle
  • CPU clock skew max. 175 ps pin-pin
  • 0.0 ns - 1.5 ns CPU-3V66 delay
  • 1.5 ns - 3.5 ns 3V66-PCI delay
  • 1.5 ns - 4.0 ns CPU-IOAPIC delay
  • 1.5 ns - 4.0 ns CPU-PCI delay
  • Available in 56-pin SSOP package
  • +- 0.6 pct. center spread spectrum capability via select pins
  • -0.6 pct. down spread spectrum capability via select pins


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCK2010RADL9352 686 64518Samples availableSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard MarkingPCK2010RADL
week 11, 2005
PCK2010RADL9352 686 64512Samples availableSOT371-1
(SSOP56)
Tube Dry PackStandard MarkingPCK2010RADL
week 11, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCK2010RADL9352 686  64518       not available
PCK2010RADL9352 686  64512       not available

Block diagrams/pinning

Technical documents

Support Documents

75006561; Complete clocking solutions for RCC-based server platforms (1999-01-01)

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
OutputsRise/fall time(ps)Output frequency range(MHz)Jitter (pk-pk)(ps)Output skew(ps)Programmability
PCK2010RADLSOT371-1
(SSOP56)
2.5
3.3
CPU clock synthesis & driver for 100/133MHz Pentium II applications (CK98) spread spectrum
synchronous individual output power-down
0~+70 24 x LVTTL 1600 14.318
16.67
33
48
50
66
100
133
250 175 Pin select

Similar products

PCK2010RA links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.