The PCK2020 is a clock synthesizer/driver for a Pentium III and other similar processors.
The PCK2020 has four differential pair CPU current source outputs, two Mref clock outputs running at 1/2 the CPU clock frequency depending on the state of SEL133/100 pin and four 3V66 clocks running at 66 MHz. There are ten PCI clock outputs running at 33 MHz and two 48 MHz clocks. Finally, there are two 3.3 V reference clocks at 14.318 MHz. All clock outputs meet Intel?s drive strength, rise/fall times, jitter, accuracy, and skew requirements.
The part possesses a dedicated power-down input pin for power management control. This input is synchronized on-chip and ensures glitch-free output transitions.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCK2020DL | PCK2020DL | 9352 677 51512 | Volume production | SOT371-1
(SSOP56) | Tube Dry Pack | Standard Marking | PCK2020DL
| week 11, 2005 |
| PCK2020DL | PCK2020DL-T | 9352 677 51518 | Volume production | SOT371-1
(SSOP56) | Reel Dry Pack, SMD, 13" | Standard Marking | PCK2020DL
| week 11, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCK2020DL | 9352 677 51512 | 2.8600 | not available | |||||
| PCK2020DL | 9352 677 51518 | 2.4000 | Order samples |
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Outputs | Rise/fall time(ps) | Output frequency range(MHz) | Jitter (pk-pk)(ps) | Output skew(ps) | Programmability |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCK2020DL | SOT371-1
(SSOP56) | 3.3 | CPU clock synthesis & driver for 100/133MHz Pentium III applications (CK00) |
spread spectrum synchronous individual output power-down | 0~+70 |
12 x LVTTL 1 x differential host clock output | 700 |
14.318 16.67 33 48 50 66 100 126.7 133 200 | 200 | 150 | Pin select |
PCK2020 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.