NXP Semiconductors


Select site:

English

Datasheet

PCK2023
(Product Specification)
31-Jul-03, 30 pages, 185 kB

General description

The PCK2023 is a clock synthesizer/driver for a Pentium IV and other similar processors.

The PCK2023 has three differential pair CPU current source outputs. There are ten PCI clock outputs running at 33 MHz and two 48 MHz clocks. There are six 3V66 outputs. Finally, there is one 3.3 V reference clock at 14.318 MHz. All clock outputs meet Intel?s drive strength, rise/fall times, jitter, accuracy, and skew requirements.

The part possesses a dedicated power-down input pin for power management control. This input is synchronized on-chip and ensures glitch-free output transitions.

Features

  • 3.3 V operation
  • Three differential CPU clock pairs
  • Ten PCI clocks at 3.3 V
  • Six 66 MHz clocks at 3.3 V
  • Two 48 MHz clocks at 3.3 V
  • One 14.318 MHz reference clock
  • 66,100, 133 or 200 MHz operation
  • Power management control pins
  • CPU clock skew less than 200 ps cycle-to-cycle
  • CPU clock skew less than 150 ps pin-to-pin
  • 1.5 ns to 3.5 ns delay on PCI pins
  • Spread Spectrum capability

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PCK2023DGG9352 704 45512Volume productionSOT364-1
(TSSOP56)
Tube Dry PackStandard MarkingPCK2023DGG
week 40, 2005
PCK2023DGG9352 704 45518Volume productionSOT364-1
(TSSOP56)
Reel Dry Pack, SMD, 13"Standard MarkingPCK2023DGG
week 40, 2005
PCK2023DLPCK2023DL9352 702 12112Volume productionSOT371-1
(SSOP56)
TubeStandard MarkingPCK2023DL
PCK2023DL9352 702 12518Volume productionSOT371-1
(SSOP56)
Reel Dry Pack, SMD, 13"Standard MarkingPCK2023DL
Always Pb-free
PCK2023DL9352 702 12512Volume productionSOT371-1
(SSOP56)
Tube Dry PackStandard MarkingPCK2023DL
Always Pb-free
PCK2023DLPCK2023DL-T9352 702 12118Volume productionSOT371-1
(SSOP56)
Reel Pack, SMD, 13"Standard MarkingPCK2023DL

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PCK2023DGG9352 704  45512        Order samples
PCK2023DGG9352 704  45518       not available
PCK2023DL9352 702  12112  1.6800     not available
PCK2023DL9352 702  12518        Order samples
PCK2023DL9352 702  12512       not available
PCK2023DL9352 702  12118  1.6800     not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
OutputsRise/fall time(ps)Output frequency range(MHz)Jitter (pk-pk)(ps)Output skew(ps)Programmability
PCK2023DGGSOT364-1
(TSSOP56)
3.3 CPU clock synthesis & driver for 100/133MHz multi-processor Pentium IV applications (CK408) spread spectrum
synchronous individual output power-down
0~+70 19 x LVTTL
3 x differential host clock output
467 14.318
33
48
66
100
133
200
200 150 Pin select
I2C
PCK2023DLSOT371-1
(SSOP56)
3.3 CPU clock synthesis & driver for 100/133MHz multi-processor Pentium IV applications (CK408) spread spectrum
synchronous individual output power-down
0~+70 19 x LVTTL
3 x differential host clock output
467 14.318
33
48
66
100
133
200
200 150 Pin select
I2C

Similar products

PCK2023 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.