This low skew clock driver offers 1:10 fan-out. The large fan out from a single input reduces loading on the preceding driver and provides an efficient clock distribution network. The PCK3807A offers low capacitance inputs with hysteresis for improved noise margins. Multiple power and grounds reduce noise. Typical applications are clock and signal distribution.
The PCK3807A operates from a single 2.5 V or 3.3 V supply voltage and over the full industrial temperature range of -40 Cel to +85 Cel.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PCK3807AD | PCK3807AD,112 | 9352 740 52112 | Volume production | SOT163 | Tube | Standard Marking | |
| PCK3807AD | PCK3807AD,118 | 9352 740 52118 | Volume production | SOT163 | Reel Pack, SMD, 13" | Standard Marking | |
| PCK3807ADB | PCK3807ADB,112 | 9352 740 49112 | Volume production | SOT339-1
(SSOP20) | Tube | Standard Marking | |
| PCK3807ADB | PCK3807ADB,118 | 9352 740 49118 | Volume production | SOT339-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| PCK3807ADS | PCK3807ADS,112 | 9352 740 51112 | Volume production | SOT724-1
(SSOP20) | Tube | Standard Marking | |
| PCK3807ADS | PCK3807ADS,118 | 9352 740 51118 | Volume production | SOT724-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| PCK3807APW | PCK3807APW,112 | 9352 743 65112 | Volume production | SOT360 | Tube | Standard Marking | |
| PCK3807APW | PCK3807APW,118 | 9352 743 65118 | Volume production | SOT360 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PCK3807AD | PCK3807AD,112 | PCK3807AD |
| week 30, 2004 | ||||
| PCK3807AD | PCK3807AD,118 | PCK3807AD |
| week 30, 2004 | ||||
| PCK3807ADB | PCK3807ADB,112 | PCK3807ADB |
| week 13, 2005 | ||||
| PCK3807ADB | PCK3807ADB,118 | PCK3807ADB |
| week 13, 2005 | ||||
| PCK3807ADS | PCK3807ADS,112 | PCK3807ADS |
| week 12, 2005 | ||||
| PCK3807ADS | PCK3807ADS,118 | PCK3807ADS |
| week 12, 2005 | ||||
| PCK3807APW | PCK3807APW,112 | PCK3807APW |
| week 3, 2005 | ||||
| PCK3807APW | PCK3807APW,118 | PCK3807APW |
| week 3, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PCK3807AD | 9352 740 52112 | PCK3807AD,112 | 2.0800 | Order samples | ||||||
| PCK3807AD | 9352 740 52118 | PCK3807AD,118 | 2.0800 | not available | ||||||
| PCK3807ADB | 9352 740 49112 | PCK3807ADB,112 | 2.0800 | Order samples | ||||||
| PCK3807ADB | 9352 740 49118 | PCK3807ADB,118 | 2.0800 | not available | ||||||
| PCK3807ADS | 9352 740 51112 | PCK3807ADS,112 | 2.0800 | not available | ||||||
| PCK3807ADS | 9352 740 51118 | PCK3807ADS,118 | 2.0800 | Order samples | ||||||
| PCK3807APW | 9352 743 65112 | PCK3807APW,112 | 2.0800 | not available | ||||||
| PCK3807APW | 9352 743 65118 | PCK3807APW,118 | 2.0800 | Order samples |
| Type number | Package | Supply voltage(V) | Application | Operating temp.(Cel) | Operating Frequency(MHz) | Inputs | Outputs | Rise/fall time(ps) | Skew (output-output)(ps) | Skew (part-part)(ps) |
|---|---|---|---|---|---|---|---|---|---|---|
| PCK3807AD | SOT163
| 2.3~3.6 | high-performance LVCMOS/LVTTL clock distribution | -40~+85 | 150 | 1 x LVTTL/LVCMOS | 10 x LVTTL | 1000 | 120 | 600 |
| PCK3807ADB | SOT339-1
(SSOP20) | 2.3~3.6 | high-performance LVCMOS/LVTTL clock distribution | -40~+85 | 150 | 1 x LVTTL/LVCMOS | 10 x LVTTL | 1000 | 120 | 600 |
| PCK3807ADS | SOT724-1
(SSOP20) | 2.3~3.6 | high-performance LVCMOS/LVTTL clock distribution | -40~+85 | 150 | 1 x LVTTL/LVCMOS | 10 x LVTTL | 1000 | 120 | 600 |
| PCK3807APW | SOT360
| 2.3~3.6 | high-performance LVCMOS/LVTTL clock distribution | -40~+85 | 150 | 1 x LVTTL/LVCMOS | 10 x LVTTL | 1000 | 120 | 600 |
Similar products
PCK3807A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.