NXP Semiconductors


Select site:

English

Datasheet

PCK942P
(Product Specification)
17-Feb-06, 11 pages, 62 kB

Low voltage 1 : 18 clock distribution chip

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The PCK942P is a 1 : 18 low voltage clock distribution chip with 2.5 V or 3.3 V LVCMOS output capabilities. The device is offered in two versions: the PCK942C has an LVCMOS input clock, while the PCK942P has a LVPECL input clock. The 18 outputs are 2.5 V or 3.3 V LVCMOS compatible and feature the drive strength to drive 50 Ohm series-terminated transmission lines. With output-to-output skews of 200 ps, the PCK942P is ideal as a clock distribution chip for the most demanding of synchronous systems. The 2.5 V output also makes the device ideal for supplying clocks for a higher performance Pentium II microprocessor-based design.

With a low output impedance of approximately 12 Ohm, in both the HIGH and LOW logic states, the output buffers of the PCK942P are ideal for driving series-terminated transmission lines. With an output impedance of 12 Ohm, the PCK942P can drive two series-terminated transmission lines from each output. This capability gives the PCK942P an effective fan-out of 1 : 36. The PCK942P provides enough copies of low skew clocks for most high performance synchronous systems.

The differential LVPECL inputs of the PCK942P allow the device to interface directly with a LVPECL fan-out buffer like the MC100EP111 to build very wide clock fan-out trees or to couple to a high frequency clock source. The OE pin will place the outputs to a high-impedance state. The OE pin has an internal pull-up resistor.

The PCK942P is a single supply device. The VCC power pins require either 2.5 V or 3.3 V. The 32-lead LQFP package was chosen to optimize performance, board space, and cost of the device. The 32-lead LQFP package has a 7 mm X 7 mm body size with a conservative 0.8 mm pin spacing.

Features

  • LVPECL clock input
  • 2.5 V LVCMOS outputs for Pentium II microprocessor support
  • 200 ps maximum targeted output-to-output skew
  • Maximum output frequency of 250 MHz at 3.3 V VCC
  • 32-lead LQFP packaging
  • Single 3.3 V or 2.5 V supply voltage

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.