The PCKEL14 is a low skew 1:5 clock distribution chip designed explicitly for low skew clock distribution applications. The device can be driven by either a differential or single-ended ECL, or if positive power supplies are used, PECL input signal. The PCKEL14 is designed to operate in ECL or PECL mode for a voltage supply range of -2.375 V to -3.8 V (or 2.375 V to 3.8 V).
The PCKEL14 features a multiplexed clock input to allow for the distribution of a lower speed scan or test clock along with the high speed system clock. When LOW (or left open and pulled LOW by the input pull-down resistor), the SEL pin will select the differential clock input.
The common enable (EN) is synchronous, so that the outputs will only be enabled/disabled when they are already in the LOW state. This avoids any chance of generating a runt clock pulse when the device is enabled/disabled, as can happen with an asynchronous control. The internal flip-flop is clocked on the falling edge of the input clock, therefore all associated specification limits are referenced to the negative edge of the clock input.
The VBB pin (an internally generated voltage supply) is available to this device only. For single-ended conditions, the unused differential input is connected to VBB as a switching reference voltage. VBB may also rebias AC-coupled inputs. When used, decouple VBB and VCC via a 0.01 uF capacitor and limit current sourcing or sinking to 0.1 mA. When not used, VBB should be left open.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PCKEL14D | PCKEL14D-T | 9352 723 61118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | PCKEL14D
| week 51, 2004 |
| PCKEL14D | PCKEL14D | 9352 723 61112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | PCKEL14D
| week 51, 2004 |
| PCKEL14PW | PCKEL14PW | 9352 727 11112 | Volume production | SOT360-1
(TSSOP20) | Tube | Standard Marking | PCKEL14PW
| week 13, 2005 |
| PCKEL14PW | PCKEL14PW-T | 9352 727 11118 | Volume production | SOT360-1
(TSSOP20) | Reel Pack, SMD, 13" | Standard Marking | PCKEL14PW
| week 13, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PCKEL14D | 9352 723 61118 | 5.2000 | not available | |||||
| PCKEL14D | 9352 723 61112 | 5.2000 | Order samples | |||||
| PCKEL14PW | 9352 727 11112 | 5.2000 | Order samples | |||||
| PCKEL14PW | 9352 727 11118 | 5.2000 | not available |
Support Documents
| Type number | Package | Supply voltage(V) | Application | Other features | Operating temp.(Cel) | Operating Frequency(MHz) | Inputs | Outputs | Rise/fall time(ps) | Skew (output-output)(ps) | Skew (part-part)(ps) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PCKEL14D | SOT163-1
(SO20) |
2.5 3.3 | high-performance PECL clock distribution | synchronous output enable | -40~+85 | 1500 | 1 x Differential PECL, 1 x Single-ended PECL | 5 x Differential PECL | 300 | 50 | 200 |
| PCKEL14PW | SOT360-1
(TSSOP20) |
2.5 3.3 | high-performance PECL clock distribution | synchronous output enable | -40~+85 | 1500 | 1 x Differential PECL, 1 x Single-ended PECL | 5 x Differential PECL | 300 | 50 | 200 |
PCKEL14 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.