NXP Semiconductors


Select site:

English

Datasheet

PCKV857A
(Product Specification)
31-Jul-03, 13 pages, 101 kB

Download all documentation

100-250 MHz differential 1:10 clock driver

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The PCKV857A is a high-performance, low-skew, low-jitter zero delay buffer designed for 2.5 V VDD and 2.5 V AVDD operation and differential data input and output levels.

The PCKV857A is a zero delay buffer that distributes a differential clock input pair (CLK, CLK) to ten differential pairs of clock outputs (Y[0:9], Y[0:9]) and one differential pair feedback clock outputs (FBOUT , FBOUT) . The clock outputs are controlled by the clock inputs (CLK, CLK), the feedback clocks (FBIN , FBIN), and the analog power input (AVDD). When PWRDWN is HIGH, the outputs switch in phase and frequency with CLK. When PWRDWN is LOW, all outputs are disabled to HIGH impedance state (3-State), and the PLL is shut down (LOW power mode). The device also enters the LOW power mode when the input frequency falls below 20 MHz. An input frequency detection circuit will detect the LOW frequency condition and after applying a > 20 MHz input signal, the detection circuit turns on the PLL again and enables the outputs.

When AVDD is grounded, the PLL is turned off and bypassed for test purposes. The PCKV857A is also able to track spread spectrum clocking for reduced EMI.

The PCKV857A is characterized for operation from 0 to +70 Cel.

Features

  • ESD classification testing is done to JEDEC Standard JESD22. Protection exceeds 2000 V to HBM per method A114.
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Optimized for clock distribution in DDR (Double Data Rate) SDRAM applications as per JEDEC specifications
  • 1-to-10 differential clock distribution
  • Very low skew (< 100 ps)and jitter (< 100 ps)
  • Operation from 2.2 V to 2.7 V AVDD and 2.3 V to 2.7 V VDD
  • SSTL_2 interface clock inputs and outputs
  • CMOS control signal input
  • Test mode enables buffers while disabling PLL
  • Low current power-down mode
  • Tolerant of Spread Spectrum input clock
  • Full DDR solution provided when used with SSTL16877 or SSTV16857
  • Designed for DDR 266, 300, and 333 DIMM applications
  • Available in TSSOP-48 and TVSOP-48 packages

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.