The PDIUSBD12 is a cost- and feature-optimized USB peripheral controller. It is normally used in microcontroller-based systems and communicates with the system microcontroller over the high-speed general-purpose parallel interface. It also supports local DMA transfer.
This modular approach to implementing a USB interface allows the designer to choose the optimum system microcontroller from the wide variety available. This flexibility cuts down development time, risks and costs, by allowing the use of the existing architecture, minimizing firmware investments. This results in the fastest way to develop the most cost-effective USB peripheral solution.
The PDIUSBD12 fully conforms to Universal Serial Bus Specification Rev. 2.0, supporting data transfer at full-speed (12 Mbit/s). It is also designed to be compliant with most device class specifications: imaging class, mass storage devices, communication devices, printing devices and human interface devices. The PDIUSBD12 is ideally suited for many peripherals, such as printer, scanner, external mass storage (Zip drive) and digital still camera. It offers an immediate cost reduction for applications that currently use SCSI implementations.
The PDIUSBD12 low suspend power consumption along with the LazyClock output allows for easy implementation of equipment that is compliant to the ACPI, OnNow and USB power management requirements. The low operating power allows the implementation of bus powered peripherals.
It also incorporates features, such as SoftConnect, GoodLink, programmable clock output, low frequency crystal oscillator, and integration of termination resistors. All of these features contribute to significant cost savings in the system implementation and at the same time ease the implementation of advanced USB functionality into peripherals.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| PDIUSBD12D | PDIUSBD12D | 9352 615 88112 | Volume production | SOT136-1
(SO28) | Tube | Standard Marking | PDIUSBD12D
| week 42, 2004 |
| PDIUSBD12D | PDIUSBD12D-T | 9352 615 88118 | Volume production | SOT136-1
(SO28) | Reel Pack, SMD, 13" | Standard Marking | PDIUSBD12D
| week 42, 2004 |
| PDIUSBD12PW | PDIUSBD12PWDH | 9352 616 05112 | Volume production | SOT361-1
(TSSOP28) | Tube | Standard Marking | PDIUSBD12PW
| week 36, 2004 |
| PDIUSBD12PW | PDIUSBD12PWDH-T | 9352 616 05118 | Volume production | SOT361-1
(TSSOP28) | Reel Pack, SMD, 13" | Standard Marking | PDIUSBD12PW
| week 36, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| PDIUSBD12D | 9352 615 88112 | not available | ||||||
| PDIUSBD12D | 9352 615 88118 | Order samples | ||||||
| PDIUSBD12PW | 9352 616 05112 | not available | ||||||
| PDIUSBD12PW | 9352 616 05118 | Order samples |
Application Notes
Support Documents
| Type number | Package | Application | FEATURES | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface |
|---|---|---|---|---|---|
| PDIUSBD12D | SOT136-1
(SO28) | digital camera, printer, STB, FDD, PDA, MP3 player, router, modem, USB dongle | 6 endpoints, 320 byte FIFO, bus-powered | single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V | USB at full-speed (12 Mbit/s) data transfer rate, 8-bit parallel bus, 2 MB/s transfer rate--1 MB/s in Bulk mode, 1 Mb/s in ISO mode |
| PDIUSBD12PW | SOT361-1
(TSSOP28) | digital camera, printer, STB, FDD, PDA, MP3 player, router, modem, USB dongle | 6 endpoints, 320 byte FIFO, bus-powered | single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V | USB at full-speed (12 Mbit/s) data transfer rate, 8-bit parallel bus, 2 MB/s transfer rate--1 MB/s in Bulk mode, 1 Mb/s in ISO mode |
PDIUSBD12 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.