NXP Semiconductors


Select site:

English

PDTA114E series

Selection guide

Datasheet

PDTA114E series
(Product Specification)
02-Aug-04, 14 pages, 175 kB

Download all documentation

PDTA114E series - PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = 10 kOhm

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP resistor-equipped transistor (see ?Simplified outline, symbol and pinning? for package details).

Features

  • Built-in bias resistors
  • Simplified circuit design
  • Reduction of component count
  • Reduced pick and place costs.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA114EEPDTA114EE,1159340 515 30115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
PDTA114EMPDTA114EM,3159340 571 82315Volume productionSOT883Tape reel smdStandard Marking
PDTA114ETPDTA114ET,2159340 310 60215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA114ETPDTA114ET,2359340 310 60235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA114ET/DGPDTA114ET/DG,2159340 622 62215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA114EUPDTA114EU,1159340 435 10115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
PDTA114EUPDTA114EU,1359340 435 10135Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA114EE/A2PDTA114EE/A2,1159340 631 74115Discontinued
Replacement product
SOT416
(SC-75)
Tape reel smdStandard Marking
PDTA114EKPDTA114EK,1159340 367 50115Discontinued
Replacement product
SOT346
(SMT3; MPAK)
Tape reel smdStandard Marking
PDTA114EK/DGPDTA114EK/DG,1159340 622 25115Discontinued
Replacement product
SOT346
(SMT3; MPAK)
Tape reel smdStandard Marking
PDTA114ESPDTA114ES,1269340 473 80126Discontinued
Replacement product
SOT54
(TO-92)
Ammo pack axial radial tapedStandard Marking
PDTA114ET/A2PDTA114ET/A2,2159340 629 93215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA114EEPDTA114EE,115PDTA114EE
week 17, 2003
PDTA114EMPDTA114EM,315PDTA114EM
Always Pb-free
PDTA114ETPDTA114ET,215PDTA114ET
week 34, 2003
PDTA114ETPDTA114ET,235PDTA114ET
Always Pb-free
PDTA114ET/DGPDTA114ET/DG,215PDTA114ET_DG
Always Pb-free
PDTA114EUPDTA114EU,115PDTA114EU
week 30, 2003
PDTA114EUPDTA114EU,135PDTA114EU
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA114EE/A2PDTA114EE/A2,115PDTA114EE_A2
Always Pb-free
PDTA114EKPDTA114EK,115PDTA114EK
week 26, 2003
PDTA114EK/DGPDTA114EK/DG,115PDTA114EK_DG
Always Pb-free
PDTA114ESPDTA114ES,126PDTA114ES
week 6, 2005
PDTA114ET/A2PDTA114ET/A2,215PDTA114ET_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PDTA114EE9340 515 30115  PDTA114EE,115  0.0400NAMOUSER ELECTRONICS5,921 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS5,921 11/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes1500011/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
PDTA114EM9340 571 82315  PDTA114EM,315  0.0600      Order samples
PDTA114ET9340 310 60215  PDTA114ET,215  0.0400NAMOUSER ELECTRONICS31,115 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS31,115 11/20/2009Buy online 
    NAFUTURE ELECTRONICS27,000 11/19/2009Buy online 
PDTA114ET9340 310 60235  PDTA114ET,235        not available
PDTA114ET/DG9340 622 62215  PDTA114ET/DG,215        not available
PDTA114EU9340 435 10115  PDTA114EU,115  0.0400NAMOUSER ELECTRONICS8,998 11/20/2009Buy onlineOrder samples
    NANEWARK212 11/20/2009Buy online 
    NAMOUSER ELECTRONICS8,998 11/20/2009Buy online 
    ASIAWPI3,000300011/19/2009Buy online 
PDTA114EU9340 435 10135  PDTA114EU,135  NANEWARK212 11/20/2009Buy onlinenot available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PDTA114EE/A293406317411531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.
PDTA114EK93403675011531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
PDTA114EK/DG93406222511530-jun-0931-dec-09$product.prunedProduct.eplacementPartDN 62
  • Multi source product
  • Standard availability
Standard End of Life.
PDTA114ES93404738012631-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
PDTA114ET/A293406299321531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • General purpose switching and amplification
  • Inverter and interface circuits
  • Circuit driver.


Related applications
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxPOLARITYIO
max(mA)
VCEO max(V)Ptot max(mW)RES RATIOComplementInput Resistor(kOhm)
PDTA114EESOT416
(SC-75)
30>30PNP100501501PDTC114EE10
PDTA114EE/A2SOT416
(SC-75)
30>30PNP100501501PDTC114EE10
PDTA114EKSOT346
(SMT3; MPAK)
30>30PNP100502501PDTC114EK10
PDTA114EK/DGSOT346
(SMT3; MPAK)
30>30PNP100502501PDTC114EK10
PDTA114ESSOT54
(TO-92)
30>30PNP100505001PDTC114ES10
PDTA114ETSOT23
(TO-236AB)
30>30PNP100502501PDTC114ET10
PDTA114ET/A2SOT23
(TO-236AB)
30>30PNP100502501PDTC114ET10
PDTA114ET/DGSOT23
(TO-236AB)
30>30PNP100502501PDTC114ET10
PDTA114EUSOT323
(SC-70)
30>30PNP100502001PDTC114EU10


Similar products
PDTA114E series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.