NXP Semiconductors


Select site:

English

PDTA114T series

Selection guide

Datasheet

PDTA114T series
(Product Specification)
20-Apr-07, 11 pages, 81 kB

Download all documentation

PDTA114T series - PNP resistor-equipped transistors; R1 = 10 kOhm, R2 = open

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP Resistor-Equipped Transistors (RET) family in small plastic packages.

Features

  • 100 mA output current capability
  • Reduces component count
  • Built-in bias resistors
  • Reduces pick and place costs
  • Simplifies circuit design

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA114TEPDTA114TE,1159340 517 70115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
PDTA114TMPDTA114TM,3159340 571 59315Volume productionSOT883Tape reel smdStandard Marking
PDTA114TTPDTA114TT,2159340 348 70215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA114TUPDTA114TU,1159340 440 40115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA114TEPDTA114TE,115PDTA114TE
week 17, 2003
PDTA114TMPDTA114TM,315PDTA114TM
Always Pb-free
PDTA114TTPDTA114TT,215PDTA114TT
week 34, 2003
PDTA114TUPDTA114TU,115PDTA114TU
week 30, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PDTA114TE9340 517 70115  PDTA114TE,115  0.0400ASIASACL - Hong Kong/Chinayes300011/20/2009Buy onlineOrder samples
    ASIAWPI30,000300011/19/2009Buy online 
PDTA114TM9340 571 59315  PDTA114TM,315  0.0600      Order samples
PDTA114TT9340 348 70215  PDTA114TT,215  0.0400NAMOUSER ELECTRONICS9,000 11/20/2009Buy onlineOrder samples
    NANEWARK1,062 11/20/2009Buy online 
    NAMOUSER ELECTRONICS9,000 11/20/2009Buy online 
PDTA114TU9340 440 40115  PDTA114TU,115  0.0400NAMOUSER ELECTRONICS9,000 11/20/2009Buy onlineOrder samples
    NANEWARK1,399 11/20/2009Buy online 
    NAMOUSER ELECTRONICS9,000 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING210,000 11/19/2009Buy online 

Applications

  • Digital applications
  • Cost-saving alternative to BC857 series in digital applications
  • Control of IC inputs
  • Low current peripheral driver


Related applications
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxPOLARITYIO
max(mA)
VCEO max(V)Ptot max(mW)ComplementInput Resistor(kOhm)
PDTA114TESOT416
(SC-75)
100600PNP10050150PDTC114TE10
PDTA114TTSOT23
(TO-236AB)
100600PNP10050250PDTC114TT10
PDTA114TUSOT323
(SC-70)
100600PNP10050200PDTC114TU10


Similar products
PDTA114T series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.