PNP resistor-equipped transistor (see ?Simplified outline, symbol and pinning? for package details).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PDTA114YE | PDTA114YE,115 | 9340 578 69115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking | |
| PDTA114YM | PDTA114YM,315 | 9340 571 60315 | Volume production | SOT883 | Tape reel smd | Standard Marking | |
| PDTA114YT | PDTA114YT,215 | 9340 552 36215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PDTA114YU | PDTA114YU,115 | 9340 575 45115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PDTA114YK | PDTA114YK,115 | 9340 575 57115 | Discontinued Replacement product | SOT346
(SMT3; MPAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PDTA114YE | PDTA114YE,115 | PDTA114YE |
| week 17, 2003 | ||||
| PDTA114YM | PDTA114YM,315 | PDTA114YM |
| Always Pb-free | ||||
| PDTA114YT | PDTA114YT,215 | PDTA114YT |
| week 34, 2003 | ||||
| PDTA114YU | PDTA114YU,115 | PDTA114YU |
| week 30, 2003 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PDTA114YK | PDTA114YK,115 | PDTA114YK |
| week 26, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PDTA114YE | 9340 578 69115 | PDTA114YE,115 | 0.0400 | NA | MOUSER ELECTRONICS | 9,000 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 8,482 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 9,000 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 9,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online | |||||
| PDTA114YM | 9340 571 60315 | PDTA114YM,315 | 0.0600 | ASIA | WPI | 50,000 | 10000 | 11/19/2009 | Buy online | Order samples |
| PDTA114YT | 9340 552 36215 | PDTA114YT,215 | 0.0400 | NA | NEWARK | 3,170 | 11/20/2009 | Buy online | Order samples | |
| ASIA | SAC - Taiwan | yes | 3000 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| PDTA114YU | 9340 575 45115 | PDTA114YU,115 | 0.0400 | NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 6,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PDTA114YK | 934057557115 | 31-dec-08 | 30-jun-09 | $product.prunedProduct.eplacementPart | DN 61 |
| Standard End of Life. |
Related applications
Set-top box - MMS functionality
Application Notes
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | POLARITY | IO max(mA) | VCEO max(V) | Ptot max(mW) | RES RATIO | Complement | Input Resistor(kOhm) |
|---|---|---|---|---|---|---|---|---|---|---|
| PDTA114YT | SOT23
(TO-236AB) | 100 | >100 | PNP | 100 | 50 | 250 | 4.7 | PDTC114YT | 10 |
Similar products
PDTA114Y series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.