NXP Semiconductors


Select site:

English

PDTA123E series

Selection guide

Datasheet

PDTA123E series
(Product Specification)
02-Aug-04, 14 pages, 183 kB

Download all documentation

PDTA123E series - PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 2.2 kOhm

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP resistor-equipped transistor (see ?Simplified outline, symbol and pinning? for package details).

Features

  • Built-in bias resistors
  • Simplified circuit design
  • Reduction of component count
  • Reduced pick and place costs.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA123EEPDTA123EE,1159340 581 75115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
PDTA123ETPDTA123ET,2159340 546 96215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA123EUPDTA123EU,1159340 575 32115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA123EKPDTA123EK,1159340 575 46115Discontinued
Replacement product
SOT346
(SMT3; MPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA123EEPDTA123EE,115PDTA123EE
Always Pb-free
PDTA123ETPDTA123ET,215PDTA123ET
week 34, 2003
PDTA123EUPDTA123EU,115PDTA123EU
week 30, 2003

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA123EKPDTA123EK,115PDTA123EK
week 26, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PDTA123EE9340 581 75115  PDTA123EE,115  0.0400NADIGI-KEY CORPORATION12,989 11/20/2009Buy onlineOrder samples
PDTA123ET9340 546 96215  PDTA123ET,215  0.0400NANEWARK1,011 11/20/2009Buy onlineOrder samples
PDTA123EU9340 575 32115  PDTA123EU,115  0.0400      Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PDTA123EK93405754611531-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • General purpose switching and amplification
  • Inverter and interface circuits
  • Circuit driver.


Related applications
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxPOLARITYIO
max(mA)
VCEO max(V)Ptot max(mW)RES RATIOComplementInput Resistor(kOhm)
PDTA123ETSOT23
(TO-236AB)
30>30PNP100502502.2PDTC123ET2.2


Similar products
PDTA123E series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.