PNP resistor-equipped transistor (see ?Simplified outline, symbol and pinning? for package details).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PDTA123JE | PDTA123JE,115 | 9340 515 80115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking | |
| PDTA123JM | PDTA123JM,315 | 9340 571 61315 | Volume production | SOT883 | Tape reel smd | Standard Marking | |
| PDTA123JT | PDTA123JT,215 | 9340 553 95215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| PDTA123JU | PDTA123JU,115 | 9340 575 33115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| PDTA123JU/DG | PDTA123JU/DG,115 | 9340 622 63115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PDTA123JK | PDTA123JK,115 | 9340 575 47115 | Discontinued Replacement product | SOT346
(SMT3; MPAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PDTA123JE | PDTA123JE,115 | PDTA123JE |
| week 17, 2003 | ||||
| PDTA123JM | PDTA123JM,315 | PDTA123JM |
| Always Pb-free | ||||
| PDTA123JT | PDTA123JT,215 | PDTA123JT |
| week 34, 2003 | ||||
| PDTA123JU | PDTA123JU,115 | PDTA123JU |
| week 30, 2003 | ||||
| PDTA123JU/DG | PDTA123JU/DG,115 | PDTA123JU_DG |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PDTA123JK | PDTA123JK,115 | PDTA123JK |
| week 26, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PDTA123JE | 9340 515 80115 | PDTA123JE,115 | 0.0400 | NA | MOUSER ELECTRONICS | 9,000 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 9,000 | 11/20/2009 | Buy online | ||||||
| PDTA123JM | 9340 571 61315 | PDTA123JM,315 | 0.0600 | Order samples | ||||||
| PDTA123JT | 9340 553 95215 | PDTA123JT,215 | 0.0400 | NA | NEWARK | 9,483 | 11/20/2009 | Buy online | Order samples | |
| PDTA123JU | 9340 575 33115 | PDTA123JU,115 | 0.0400 | ASIA | WPI | 12,000 | 3000 | 11/19/2009 | Buy online | not available |
| PDTA123JU/DG | 9340 622 63115 | PDTA123JU/DG,115 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PDTA123JK | 934057547115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Related applications
Set-top box - MMS functionality
Application Notes
Support Documents
Support Models
| Type number | Package | hFE min | hFE max | POLARITY | IO max(mA) | VCEO max(V) | Ptot max(mW) | RES RATIO | Complement | Input Resistor(kOhm) |
|---|---|---|---|---|---|---|---|---|---|---|
| PDTA123JE | SOT416
(SC-75) | 100 | >100 | PNP | 100 | 50 | 150 | 21 | PDTC123JE | 2.2 |
| PDTA123JT | SOT23
(TO-236AB) | 100 | >100 | PNP | 100 | 50 | 250 | 21 | PDTC123JT | 2.2 |
Similar products
PDTA123J series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.