NXP Semiconductors


Select site:

English

PDTA123Y series

Selection guide

Datasheet

PDTA123Y series
(Product Specification)
22-Sep-09, 18 pages, 116 kB

Download all documentation

PDTA123Y series - PNP resistor-equipped transistors; R1 = 2.2 kOhm, R2 = 10 kOhm

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP Resistor-Equipped Transistors (RET).

Features

  • Built-in bias resistors
  • Reduces component count
  • Simplifies circuit design
  • Reduces pick and place costs

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA123YEPDTA123YE,1159340 588 02115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
PDTA123YMPDTA123YM,3159340 588 23315Volume productionSOT883Tape reel smdStandard Marking
PDTA123YTPDTA123YT,2159340 581 87215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA123YUPDTA123YU,1159340 587 92115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA123YKPDTA123YK,1159340 588 34115Discontinued
Replacement product
SOT346
(SMT3; MPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA123YEPDTA123YE,115PDTA123YE
Always Pb-free
PDTA123YMPDTA123YM,315PDTA123YM
Always Pb-free
PDTA123YTPDTA123YT,215PDTA123YT
week 34, 2003
PDTA123YUPDTA123YU,115PDTA123YU
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA123YKPDTA123YK,115PDTA123YK
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PDTA123YE9340 588 02115  PDTA123YE,115  0.0400ASIASACL - Hong Kong/Chinayes300011/20/2009Buy onlineOrder samples
PDTA123YM9340 588 23315  PDTA123YM,315  0.0600      Order samples
PDTA123YT9340 581 87215  PDTA123YT,215  0.0400ASIAWPI27,000300011/19/2009Buy onlineOrder samples
PDTA123YU9340 587 92115  PDTA123YU,115  0.0400      Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PDTA123YK93405883411531-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • General purpose switching and amplification
  • Circuit drivers
  • Inverter and interface circuits


Related applications
Set-top box - MMS functionality

Block diagrams/pinning