NXP Semiconductors


Select site:

English

PDTA124E series

Selection guide

Datasheet

PDTA124E series
(Product Specification)
02-Aug-04, 14 pages, 175 kB

Download all documentation

PDTA124E series - PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 22 kOhm

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP resistor-equipped transistor (see ?Simplified outline, symbol and pinning? for package details).

Features

  • Built-in bias resistors
  • Simplified circuit design
  • Reduction of component count
  • Reduced pick and place costs.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA124EEPDTA124EE,1159340 518 20115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
PDTA124EMPDTA124EM,3159340 571 62315Volume productionSOT883Tape reel smdStandard Marking
PDTA124ETPDTA124ET,2159340 310 70215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA124EUPDTA124EU,1159340 441 10115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
PDTA124EUPDTA124EU,1359340 441 10135Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA124EE/A2PDTA124EE/A2,1159340 631 79115Discontinued
Replacement product
SOT416
(SC-75)
Tape reel smdStandard Marking
PDTA124EKPDTA124EK,1159340 367 60115Discontinued
Replacement product
SOT346
(SMT3; MPAK)
Tape reel smdStandard Marking
PDTA124ET/A2PDTA124ET/A2,2159340 629 94215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA124EEPDTA124EE,115PDTA124EE
week 17, 2003
PDTA124EMPDTA124EM,315PDTA124EM
Always Pb-free
PDTA124ETPDTA124ET,215PDTA124ET
week 34, 2003
PDTA124EUPDTA124EU,115PDTA124EU
week 30, 2003
PDTA124EUPDTA124EU,135PDTA124EU
week 30, 2003

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA124EE/A2PDTA124EE/A2,115PDTA124EE_A2
Always Pb-free
PDTA124EKPDTA124EK,115PDTA124EK
week 26, 2003
PDTA124ET/A2PDTA124ET/A2,215PDTA124ET_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PDTA124EE9340 518 20115  PDTA124EE,115  0.0400NAMOUSER ELECTRONICS9,000 11/21/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS9,000 11/21/2009Buy online 
    ASIAWPI30,000300011/20/2009Buy online 
PDTA124EM9340 571 62315  PDTA124EM,315  0.0600      Order samples
PDTA124ET9340 310 70215  PDTA124ET,215  0.0400NANEWARK500 11/23/2009Buy onlineOrder samples
    EUFARNELL5,016 11/23/2009Buy online 
PDTA124EU9340 441 10115  PDTA124EU,115  0.0400NAMOUSER ELECTRONICS8,940 11/21/2009Buy onlineOrder samples
    EUFARNELL2,918 11/23/2009Buy online 
    NAMOUSER ELECTRONICS8,940 11/21/2009Buy online 
    ASIAWPI300111/20/2009Buy online 
PDTA124EU9340 441 10135  PDTA124EU,135  0.0400EUFARNELL2,918 11/23/2009Buy onlinenot available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PDTA124EE/A293406317911531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.
PDTA124EK93403676011531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
PDTA124ET/A293406299421531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • General purpose switching and amplification
  • Inverter and interface circuits
  • Circuit driver.


Related applications
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxPOLARITYIO
max(mA)
VCEO max(V)Ptot max(mW)RES RATIOComplementInput Resistor(kOhm)
PDTA124EESOT416
(SC-75)
56>56PNP100501501PDTC124EE22
PDTA124EE/A2SOT416
(SC-75)
56>56PNP100501501PDTC124EE22
PDTA124EKSOT346
(SMT3; MPAK)
56>56PNP100502501PDTC124EK22
PDTA124ETSOT23
(TO-236AB)
56>56PNP100502501PDTC124ET22
PDTA124ET/A2SOT23
(TO-236AB)
56>56PNP100502501PDTC124ET22
PDTA124EUSOT323
(SC-70)
56>56PNP100502001PDTC124EU22


Similar products
PDTA124E series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.