NXP Semiconductors


Select site:

English

PDTA124X series

Selection guide

Datasheet

PDTA124X series
(Product Specification)
22-Sep-09, 12 pages, 83 kB

Download all documentation

PDTA124X series - PNP resistor-equipped transistors; R1 = 22 kOhm, R2 = 47 kOhm

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP Resistor-Equipped Transistors (RET) family.

Features

  • Built-in bias resistors
  • Reduces component count
  • Simplifies circuit design
  • Reduces pick and place costs
  • 100 mA output current capability

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA124XEPDTA124XE,1159340 516 00115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
PDTA124XE/DGPDTA124XE/DG,1159340 619 14115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
PDTA124XMPDTA124XM,3159340 571 64315Volume productionSOT883Tape reel smdStandard Marking
PDTA124XTPDTA124XT,2159340 575 30215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA124XUPDTA124XU,1159340 575 34115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA124XE/A2PDTA124XE/A2,1159340 631 76115Discontinued
Replacement product
SOT416
(SC-75)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA124XEPDTA124XE,115PDTA124XE
week 17, 2003
PDTA124XE/DGPDTA124XE/DG,115PDTA124XE_DG
Always Pb-free
PDTA124XMPDTA124XM,315PDTA124XM
Always Pb-free
PDTA124XTPDTA124XT,215PDTA124XT
week 34, 2003
PDTA124XUPDTA124XU,115PDTA124XU
week 30, 2003

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA124XE/A2PDTA124XE/A2,115PDTA124XE_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PDTA124XE9340 516 00115  PDTA124XE,115  0.0400NAMOUSER ELECTRONICS9,000 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS9,000 11/20/2009Buy online 
PDTA124XE/DG9340 619 14115  PDTA124XE/DG,115        not available
PDTA124XM9340 571 64315  PDTA124XM,315  0.0600      Order samples
PDTA124XT9340 575 30215  PDTA124XT,215  0.0400NANEWARK910 11/20/2009Buy onlineOrder samples
PDTA124XU9340 575 34115  PDTA124XU,115  0.0400      Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PDTA124XE/A293406317611531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • Digital applications
  • Cost-saving alternative for BC857 series in digital applications
  • Controlling IC inputs
  • Switching loads


Related applications
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxPOLARITYIO
max(mA)
VCEO max(V)Ptot max(mW)RES RATIOComplementInput Resistor(kOhm)
PDTA124XESOT416
(SC-75)
80>80PNP100501502.1PDTC124XE22
PDTA124XE/A2SOT416
(SC-75)
80>80PNP100501502.1PDTC124XE22
PDTA124XE/DGSOT416
(SC-75)
80>80PNP100501502.1PDTC124XE22


Similar products
PDTA124X series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.