NXP Semiconductors


Select site:

English

PDTA143E series

Selection guide

Datasheet

PDTA143E series
(Product Specification)
04-Aug-04, 14 pages, 93 kB

Download all documentation

PDTA143E series - PNP resistor-equipped transistors; R1 = 4.7 kOhm, R2 = 4.7 kOhm

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP resistor-equipped transistor (see ?Simplified outline, symbol and pinning? for package details).

Features

  • Built-in bias resistors
  • Simplified circuit design
  • Reduction of component count
  • Reduced pick and place costs.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA143EEPDTA143EE,1159340 517 90115Volume productionSOT416
(SC-75)
Tape reel smdStandard Marking
PDTA143EMPDTA143EM,3159340 571 65315Volume productionSOT883Tape reel smdStandard Marking
PDTA143ETPDTA143ET,2159340 310 50215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
PDTA143EUPDTA143EU,1159340 441 20115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PDTA143EKPDTA143EK,1159340 367 70115Discontinued
Replacement product
SOT346
(SMT3; MPAK)
Tape reel smdStandard Marking
PDTA143ESPDTA143ES,1269340 473 60126Discontinued
Replacement product
SOT54
(TO-92)
Ammo pack axial radial tapedStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA143EEPDTA143EE,115PDTA143EE
week 17, 2003
PDTA143EMPDTA143EM,315PDTA143EM
Always Pb-free
PDTA143ETPDTA143ET,215PDTA143ET
week 34, 2003
PDTA143EUPDTA143EU,115PDTA143EU
week 30, 2003

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PDTA143EKPDTA143EK,115PDTA143EK
week 26, 2003
PDTA143ESPDTA143ES,126PDTA143ES
week 6, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PDTA143EE9340 517 90115  PDTA143EE,115  0.0400NAMOUSER ELECTRONICS900 11/21/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS900 11/21/2009Buy online 
    ASIAWPI3,000300011/20/2009Buy online 
PDTA143EM9340 571 65315  PDTA143EM,315  0.0600      Order samples
PDTA143ET9340 310 50215  PDTA143ET,215  0.0400NAMOUSER ELECTRONICS36,290 11/21/2009Buy onlineOrder samples
    NANEWARK1,200 11/23/2009Buy online 
    EUFARNELL10,332 11/23/2009Buy online 
    NAARROW ELECTRONICS12,000 11/23/2009Buy online 
    NAMOUSER ELECTRONICS36,290 11/21/2009Buy online 
PDTA143EU9340 441 20115  PDTA143EU,115  0.0400NAMOUSER ELECTRONICS8,900 11/21/2009Buy onlineOrder samples
    NAARROW ELECTRONICS6,000 11/23/2009Buy online 
    NAMOUSER ELECTRONICS8,900 11/21/2009Buy online 
    ASIASAC - Taiwanyes300011/21/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/21/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PDTA143EK93403677011531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
PDTA143ES93404736012631-Dec-0130-Jun-02$product.prunedProduct.eplacementPartDN 45
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard discontinuation. Consult Marketing.

Applications

  • General purpose switching and amplification
  • Inverter and interface circuits
  • Circuit driver.


Related applications
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxPOLARITYIO
max(mA)
VCEO max(V)Ptot max(mW)RES RATIOComplementInput Resistor(kOhm)
PDTA143EESOT416
(SC-75)
20>20PNP100501501PDTC143EE4.7
PDTA143EKSOT346
(SMT3; MPAK)
20>20PNP100502501PDTC143EK4.7
PDTA143ESSOT54
(TO-92)
20>20PNP100505001PDTC143ES4.7
PDTA143ETSOT23
(TO-236AB)
20>20PNP100502501PDTC143ET4.7
PDTA143EUSOT323
(SC-70)
20>20PNP100502001PDTC143EU4.7


Similar products
PDTA143E series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.