Low VCEsat PNP transistor and NPN resistor-equipped transistor in a SOT666 plastic package (see "Ordering information" for package details).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PEMF21 | PEMF21,115 | 9340 581 63115 | Volume production | SOT666 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PEMF21 | PEMF21,115 | PEMF21 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PEMF21 | 9340 581 63115 | PEMF21,115 | 0.1600 | NA | MOUSER ELECTRONICS | 4,000 | 3/18/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 5,336 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 4,000 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
Related applications
Cellular phone
Set-top box - MMS functionality
| Type number | Package | channel type | Ptot(W) | VCEO [max](V) | IC [max](A) | R1 (typ)(kΩ) | R2 (typ)(kΩ) |
|---|---|---|---|---|---|---|---|
| PEMF21 | SOT666
| NPN/PNP | 300.0 | 50.0 | 100.0 | 10.0 | 10.0 |
Similar products
PEMF21
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.