NXP Semiconductors


Select site:

English

PESD1CAN

Selection guide

Datasheet

PESD1CAN
(Product Specification)
15-Feb-08, 12 pages, 91 kB

Download all documentation

PESD1CAN - CAN bus ESD protection diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PESD1CAN in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package designed to protect two automotive Controller Area Network (CAN) bus lines from the damage caused by ElectroStatic Discharge (ESD) and other transients.

Features

  • Due to the integrated diode structure only one small SOT23 package is needed to protect two CAN bus lines
  • Max. peak pulse power: PPP = 200 W at tp = 8/20 us
  • Low clamping voltage: VCL = 40 V at IPP = 1 A
  • Ultra low leakage current: IRM <1 nA
  • Typ. diode capacitance matching: ΔCd/Cd = 0.1 pct
  • ESD protection up to 23 kV
  • IEC 61000-4-2, level 4 (ESD)
  • IEC 61000-4-5 (surge); IPP = 3 A at tp = 8/20 us
  • Small SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD1CANPESD1CAN,2159340 590 97215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD1CANPESD1CAN,215PESD1CAN
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD1CAN9340 590 97215  PESD1CAN,215  0.1000NADIGI-KEY CORPORATION2 11/7/2009Buy onlineOrder samples

Applications

  • CAN bus protection
  • Automotive applications


Related applications
Body controller module
Body controller module

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD1CANSOT23
(TO-236AB)
17240.0520027.82


Similar products
PESD1CAN links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.