NXP Semiconductors


Select site:

English

PESD1FLEX

Selection guide

Datasheet

(Product Specification)
v.2, 15-Feb-08, 12 pages, 91 kB

Download all documentation

General description

PESD1FLEX in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package designed to protect two automotive FlexRay bus lines from the damage caused by ElectroStatic Discharge (ESD) and other transients.

Features

  • Due to the integrated diode structure only one small SOT23 package is needed to protect two FlexRay bus lines
  • Max. peak pulse power: PPP = 200 W at tp = 8/20 us
  • Low clamping voltage: VCL = 40 V at IPP = 1 A
  • Ultra low leakage current: IRM < 1 nA
  • Typ. diode capacitance matching: ΔCd/Cd = 0.1 pct
  • ESD protection up to 23 kV
  • IEC 61000-4-2, level 4 (ESD)
  • IEC 61000-4-5 (surge); IPP = 3 A at tp = 8/20 us
  • Small SMD plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD1FLEXPESD1FLEX,2159340 612 59215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PESD1FLEXPESD1FLEX,215PESD1FLEX
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD1FLEX9340 612 59215  PESD1FLEX,215  NAMOUSER ELECTRONICS1,807 3/18/2010Buy onlineOrder samples
    NANEWARK785 3/18/2010Buy online 
    EUFARNELL1,995 3/18/2010Buy online 
    NAMOUSER ELECTRONICS1,807 3/18/2010Buy online 

Applications

  • FlexRay bus protection
  • Automotive applications


Related applications
Body controller module
Body controller module

Block diagrams/pinning

Design support

Support Models

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD1FLEXSOT23
(TO-236AB)
17245020027.80


Similar products
PESD1FLEX links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.