NXP Semiconductors


Select site:

English

Datasheet

PESD1LIN
(Product Specification)
26-Oct-04, 12 pages, 87 kB

Download all documentation

General description

PESD1LIN in very small SOD323 (SC-76) SMD plastic package designed to protect one automotive LIN bus line from the damage caused by ElectroStatic Discharge (ESD) and other transients.

Features

  • ESD protection of one automotive LIN bus line
  • Asymmetrical diode configuration ensures an optimized Electromagnetical Immunity of a LIN Electronic Control Unit (ECU)
  • Due to the integrated diode structure only one very small SOD323 package is needed
  • Max. peak pulse power: PPP = 160 W at tp = 8/20 us
  • Low clamping voltage: V(CL)R = 40 V at IPP = 1 A
  • Ultra low leakage current: IRM < 1 nA
  • ESD protection of up to 23 kV
  • IEC 61000-4-2, level 4 (ESD)
  • IEC 61000-4-5 (surge); IPP = 3 A at tp = 8/20 us

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PESD1LINPESD1LIN T/R9340 588 97115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard MarkingPESD1LIN
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PESD1LIN9340 588  97115  0.1000      Order samples

Applications

  • LIN bus protection
  • Automotive applications


Related applications
Body controller module
Body controller module

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD1LINSOD323
(UMD2; I-IEIA; URP)
17240.0516027.81

Similar products

PESD1LIN links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.