PESD1LIN in a very small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package designed to protect one automotive Local Interconnect Network (LIN) bus line from the damage caused by ElectroStatic Discharge (ESD) and other transients.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PESD1LIN | PESD1LIN,115 | 9340 588 97115 | Volume production | SOD323
(UMD2; I-IEIA; URP) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PESD1LIN | PESD1LIN,115 | PESD1LIN |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PESD1LIN | 9340 588 97115 | PESD1LIN,115 | 0.1000 | NA | ARROW ELECTRONICS | 72,000 | 11/6/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,093 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 4,490 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 9,000 | 11/7/2009 | Buy online |
Application Notes
Support Documents
Support Models
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| PESD1LIN | SOD323
(UMD2; I-IEIA; URP) | 17 | 24 | 0.05 | 160 | 27.8 | 1 |
Similar products
PESD1LIN
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.