Unidirectional quadruple ElectroStatic Discharge (ESD) protection diode arrays in a small SOT886 Surface-Mounted Device (SMD) plastic package designed to protect up to four signal lines from the damage caused by ESD and other transients.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PESD3V3S4UF | PESD3V3S4UF,115 | 9340 611 96115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking | |
| PESD5V0S4UF | PESD5V0S4UF,115 | 9340 612 01115 | Volume production | SOT886
(XSON6) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PESD3V3S4UF | PESD3V3S4UF,115 | PESD3V3S4UF |
| Always Pb-free | ||||
| PESD5V0S4UF | PESD5V0S4UF,115 | PESD5V0S4UF |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PESD3V3S4UF | 9340 611 96115 | PESD3V3S4UF,115 | NA | MOUSER ELECTRONICS | 650 | 11/20/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 650 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 500 | 11/19/2009 | Buy online | ||||||
| PESD5V0S4UF | 9340 612 01115 | PESD5V0S4UF,115 | NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online |
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| PESD3V3S4UF | SOT886
(XSON6) | 300 | 3 | 1000 | 110 | 5.6 | 0 |
| PESD5V0S4UF | SOT886
(XSON6) | 220 | 4.3 | 100 | 110 | 6.8 | 0 |
Similar products
PESD3V3S4UF; PESD5V0S4UF_1
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.