NXP Semiconductors


Select site:

English

PESDxS5UD series

Parametric Search

Datasheet

PESDxS5UD series
(Product Specification)
07-Dec-06, 13 pages, 108 kB

Download all documentation

General description

Fivefold ElectroStatic Discharge (ESD) protection diode arrays in a SOT457 (SC-74) small Surface-Mounted Device (SMD) plastic package designed to protect up to five signal lines from the damage caused by ESD and other transients.

Features

  • ESD protection of up to five lines
  • ESD protection up to 30 kV
  • Max. peak pulse power: PPP = 200 W
  • IEC 61000-4-2; level 4 (ESD)
  • Ultra low leakage current: IRM =50 pA
  • IEC 61000-4-5 (surge); IPP up to 20 A
  • Low clamping voltage: VCL =12 V at IPP =20 A

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PESD12VS5UDPESD12VS5UD T/R9340 584 34115Volume productionSOT457
(TSOP6; SMT6; SSOT6; SC-74)
Tape reel smdStandard MarkingPESD12VS5UD
PESD15VS5UDPESD15VS5UD T/R9340 584 35115Volume productionSOT457
(TSOP6; SMT6; SSOT6; SC-74)
Tape reel smdStandard MarkingPESD15VS5UD
PESD24VS5UDPESD24VS5UD T/R9340 584 36115Volume productionSOT457
(TSOP6; SMT6; SSOT6; SC-74)
Tape reel smdStandard MarkingPESD24VS5UD
PESD3V3S5UDPESD3V3S5UD T/R9340 584 32115Volume productionSOT457
(TSOP6; SMT6; SSOT6; SC-74)
Tape reel smdStandard MarkingPESD3V3S5UD
PESD5V0S5UDPESD5V0S5UD T/R9340 584 33115Volume productionSOT457
(TSOP6; SMT6; SSOT6; SC-74)
Tape reel smdStandard MarkingPESD5V0S5UD

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PESD12VS5UD9340 584  34115  0.1800NADIGI-KEY CORPORATION3,0009/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,5529/3/2008 Buy online  
   NAMOUSER ELECTRONICS3,0009/3/2008 Buy online  
PESD15VS5UD9340 584  35115  0.1800NADIGI-KEY CORPORATION3,0009/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,1999/3/2008 Buy online  
PESD24VS5UD9340 584  36115  0.1800NADIGI-KEY CORPORATION3,0009/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,4019/3/2008 Buy online  
   NAMOUSER ELECTRONICS3,0009/3/2008 Buy online  
PESD3V3S5UD9340 584  32115  0.1800NADIGI-KEY CORPORATION3,0009/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,3469/3/2008 Buy online  
PESD5V0S5UD9340 584  33115  0.1800NADIGI-KEY CORPORATION6,0009/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,4959/3/2008 Buy online  

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Subscriber Identity Module (SIM) card protection


Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
Intelligent washing machine
Main CPU board
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD12VS5UDSOT457
(TSOP6; SMT6; SSOT6; SC-74)
100 12 0.015 200 14.5 5
PESD15VS5UDSOT457
(TSOP6; SMT6; SSOT6; SC-74)
90 15 0.015 200 18 5
PESD24VS5UDSOT457
(TSOP6; SMT6; SSOT6; SC-74)
70 24 0.015 200 27 5
PESD3V3S5UDSOT457
(TSOP6; SMT6; SSOT6; SC-74)
300 3.3 0.8 200 5.6 5
PESD5V0S5UDSOT457
(TSOP6; SMT6; SSOT6; SC-74)
220 5 0.2 200 6.8 5

Similar products

PESDxS5UD series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.