NXP Semiconductors


Select site:

English

PESD5V0L2UU; PESD6V0L2UU

Selection guide

Datasheet

PESD5V0L2UU; PESD6V0L2UU
(Product Specification)
17-Mar-09, 13 pages, 89 kB

Download all documentation

PESD5V0L2UU; PESD6V0L2UU - Low capacitance unidirectional ESD protection diodes

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low capacitance unidirectional double ElectroStatic Discharge (ESD) protection diodes in a very small Surface-Mounted Device (SMD) plastic package designed to protect up to two signal lines from the damage caused by ESD and other transients.

Features

  • Unidirectional ESD protection of up to two lines
  • ESD protection up to 30 kV
  • Low diode capacitance: Cd = 34 pF
  • IEC 61000-4-2; level 4 (ESD)
  • Max. peak pulse power: PPP = 70 W
  • IEC 61000-4-5 (surge); IPP = 6.5 A
  • Low clamping voltage: VCL = 13 V
  • AEC-Q101 qualified
  • Ultra low leakage current

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0L2UUPESD5V0L2UU,1159340 627 47115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
PESD6V0L2UUPESD6V0L2UU,1159340 627 52115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0L2UUPESD5V0L2UU,115PESD5V0L2UU
Always Pb-free
PESD6V0L2UUPESD6V0L2UU,115PESD6V0L2UU
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5V0L2UU9340 627 47115  PESD5V0L2UU,115  NADIGI-KEY CORPORATION6,724 11/6/2009Buy onlinenot available
    NAFUTURE ELECTRONICS6,000 11/7/2009Buy online 
PESD6V0L2UU9340 627 52115  PESD6V0L2UU,115  NAMOUSER ELECTRONICS3,000 11/6/2009Buy onlinenot available
    NAFUTURE ELECTRONICS6,000 11/7/2009Buy online 

Applications

  • Audio and video equipment
  • Communication systems
  • Computers and peripherals
  • Portable electronics
  • Cellular handsets and accessories
  • Subscriber Identity Module (SIM) card protection

Block diagrams/pinning