Low capacitance 6-fold ESD protection diode arrays in small plastic packages designed to protect up to six transmission or data lines from the damage caused by ElectroStatic Discharge (ESD) and other transients.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PESD5V0L6UAS | PESD5V0L6UAS,118 | 9340 579 21118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| PESD5V0L6US | PESD5V0L6US,118 | 9340 579 34118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PESD5V0L6UAS | PESD5V0L6UAS,118 | PESD5V0L6UAS |
| week 19, 2005 | ||||
| PESD5V0L6US | PESD5V0L6US,118 | PESD5V0L6US |
| week 21, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PESD5V0L6UAS | 9340 579 21118 | PESD5V0L6UAS,118 | 0.2800 | Order samples | ||||||
| PESD5V0L6US | 9340 579 34118 | PESD5V0L6US,118 | 0.2800 | NA | MOUSER ELECTRONICS | 393 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 2,500 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 17,500 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 8,949 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 393 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 20,000 | 11/19/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | Cd max.(pF) | VRWM(V) | IRMmax(µA) | PPP max(W) | VBR typ.(V) | Number of protected lines |
|---|---|---|---|---|---|---|---|
| PESD5V0L6UAS | SOT505
| 19 | 5 | 0.025 | 35 | 6.8 | 6 |
| PESD5V0L6US | SOT96
| 19 | 5 | 0.025 | 35 | 6.8 | 6 |
Similar products
PESD5V0L6UAS; PESD5V0L6US
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.