NXP Semiconductors


Select site:

English

PESD5V0L7BAS; PESD5V0L7BS

Selection guide

Datasheet

PESD5V0L7BAS; PESD5V0L7BS
(Product Specification)
02-Sep-09, 14 pages, 103 kB

Download all documentation

PESD5V0L7BAS; PESD5V0L7BS - Low capacitance 7-fold bidirectional ESD protection diode arrays

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low capacitance 7-fold bidirectional ESD protection diode arrays in small plastic packages designed for the protection of up to seven transmission or data lines from damage caused by ElectroStatic Discharge (ESD) and other transients.

Features

  • ESD protection of up to seven lines
  • Ultra low leakage current: IRM = 3 nA
  • Low diode capacitance
  • ESD protection of up to 10 kV
  • Max. peak pulse power: Ppp = 35 W
  • IEC 61000-4-2, level 4 (ESD)
  • Low clamping voltage: V(CL)R = 17 V
  • IEC 61000-4-5 (surge); Ipp = 2.5 A

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0L7BASPESD5V0L7BAS,1189340 579 22118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking
PESD5V0L7BSPESD5V0L7BS,1189340 579 35118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0L7BASPESD5V0L7BAS,118PESD5V0L7BAS
week 19, 2005
PESD5V0L7BSPESD5V0L7BS,118PESD5V0L7BS
week 21, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5V0L7BAS9340 579 22118  PESD5V0L7BAS,118  0.3300NAFUTURE ELECTRONICS2,500 11/7/2009Buy onlineOrder samples
PESD5V0L7BS9340 579 35118  PESD5V0L7BS,118  0.3300NAMOUSER ELECTRONICS1,900 11/6/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS2,500 11/7/2009Buy online 

Applications

  • Computers and peripherals
  • High speed data lines
  • Communication systems
  • Parallel ports
  • Audio and video equipment

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD5V0L7BASSOT505
1050.025357.67
PESD5V0L7BSSOT96
1050.025357.67


Similar products
PESD5V0L7BAS; PESD5V0L7BS links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.