NXP Semiconductors


Select site:

English

PESD5V0S1BA; PESD5V0S1BB; PESD5V0S1BL

Selection guide

Datasheet

PESD5V0S1BA; PESD5V0S1BB; PESD5V0S1BL
(Product Specification)
02-Sep-09, 15 pages, 88 kB

Download all documentation

PESD5V0S1BA; PESD5V0S1BB; PESD5V0S1BL - Low capacitance bidirectional ESD protection diodes

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Low capacitance ElectroStatic Discharge (ESD) protection diodes in ultra small SMD plastic packages designed to protect one signal line from the damage caused by ESD and other transients.

Features

  • Bidirectional ESD protection of one line
  • ESD protection > 30 kV
  • Max. peak pulse power: PPP = 130 W
  • IEC 61000-4-2, level 4 (ESD)
  • Low clamping voltage: V(CL)R = 14 V
  • IEC 61000-4-5 (surge); IPP = 12 A
  • Ultra low leakage current: IRM = 5 nA
  • Ultra small SMD plastic packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0S1BAPESD5V0S1BA,1159340 580 04115Volume productionSOD323Tape reel smdStandard Marking
PESD5V0S1BA/DGPESD5V0S1BA/DG,1159340 619 36115Volume productionSOD323Tape reel smdStandard Marking
PESD5V0S1BBPESD5V0S1BB,1159340 580 05115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5V0S1BBPESD5V0S1BB,3359340 580 05335Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5V0S1BB/DGPESD5V0S1BB/DG,1159340 619 01115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
PESD5V0S1BLPESD5V0S1BL,3159340 580 06315Volume productionSOD882Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD5V0S1BA/A2PESD5V0S1BA/A2,1159340 629 45115Discontinued
Replacement product
SOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0S1BAPESD5V0S1BA,115PESD5V0S1BA
Always Pb-free
PESD5V0S1BA/DGPESD5V0S1BA/DG,115PESD5V0S1BA_DG
Always Pb-free
PESD5V0S1BBPESD5V0S1BB,115PESD5V0S1BB
Always Pb-free
PESD5V0S1BBPESD5V0S1BB,335PESD5V0S1BB
Always Pb-free
PESD5V0S1BB/DGPESD5V0S1BB/DG,115PESD5V0S1BB_DG
Always Pb-free
PESD5V0S1BLPESD5V0S1BL,315PESD5V0S1BL
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD5V0S1BA/A2PESD5V0S1BA/A2,115PESD5V0S1BA_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD5V0S1BA9340 580 04115  PESD5V0S1BA,115  0.0900NAMOUSER ELECTRONICS990 11/20/2009Buy onlineOrder samples
    NANEWARK713 11/20/2009Buy online 
    NAARROW ELECTRONICS51,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION12,150 11/20/2009Buy online 
    NAMOUSER ELECTRONICS990 11/20/2009Buy online 
    NAFUTURE ELECTRONICS32,415 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
PESD5V0S1BA/DG9340 619 36115  PESD5V0S1BA/DG,115        not available
PESD5V0S1BB9340 580 05115  PESD5V0S1BB,115  0.0900NAMOUSER ELECTRONICS5,575 11/20/2009Buy onlineOrder samples
    NANEWARK139 11/20/2009Buy online 
    NADIGI-KEY CORPORATION1,433 11/20/2009Buy online 
    NAMOUSER ELECTRONICS5,575 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
PESD5V0S1BB9340 580 05335  PESD5V0S1BB,335  NANEWARK139 11/20/2009Buy onlinenot available
PESD5V0S1BB/DG9340 619 01115  PESD5V0S1BB/DG,115        not available
PESD5V0S1BL9340 580 06315  PESD5V0S1BL,315  0.1200NADIGI-KEY CORPORATION8,865 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS20,000 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes1000011/20/2009Buy online 
    ASIASAC - Taiwanyes1000011/20/2009Buy online 
    ASIAWPI50,0001000011/19/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PESD5V0S1BA/A293406294511531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.

Applications

  • Cellular handsets and accessories
  • Communication systems
  • Portable electronics
  • Audio and video equipment
  • Computers and peripherals

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
PESD5V0S1BASOD323
4550.113001
PESD5V0S1BA/A2SOD323
(UMD2; I-IEIA; URP)
4550.113001
PESD5V0S1BA/DGSOD323
4550.113001
PESD5V0S1BBSOD523
(SC-79)
4550.113001
PESD5V0S1BB/DGSOD523
(SC-79)
4550.113001
PESD5V0S1BLSOD882
4550.113001


Similar products
PESD5V0S1BA; PESD5V0S1BB; PESD5V0S1BL links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.