NXP Semiconductors


Select site:

English

PESD5V0S1UJ; PESD12VS1UJ

Selection guide

Datasheet

PESD5V0S1UJ; PESD12VS1UJ
(Product Specification)
09-Jun-09, 14 pages, 98 kB

Download all documentation

PESD5V0S1UJ; PESD12VS1UJ - Unidirectional ESD protection for transient voltage suppression

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Unidirectional ElectroStatic Discharge (ESD) protection diodes in a very small Surface-Mounted Device (SMD) plastic package designed to protect one signal line from the damage caused by ESD and transient overvoltage.

Features

  • Transient Voltage Suppression (TVS) protection of one line
  • ESD protection up to 30 kV
  • Max. peak pulse power: PPP = 890 W
  • IEC 61000-4-2; level 4 (ESD)
  • Low clamping voltage: VCL = 19 V
  • IEC 61000-4-5 (surge); IPP = 47 A
  • Low leakage current: IRM = 300 nA
  • AEC-Q101 qualified

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PESD12VS1UJPESD12VS1UJ,1159340 632 42115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking
PESD5V0S1UJPESD5V0S1UJ,1159340 632 43115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PESD12VS1UJPESD12VS1UJ,115PESD12VS1UJ
Always Pb-free
PESD5V0S1UJPESD5V0S1UJ,115PESD5V0S1UJ
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PESD12VS1UJ9340 632 42115  PESD12VS1UJ,115  NAMOUSER ELECTRONICS3,000 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS115 11/19/2009Buy online 
    NAMOUSER ELECTRONICS3,000 11/20/2009Buy online 
    NAFUTURE ELECTRONICS6,000 11/19/2009Buy online 
PESD5V0S1UJ9340 632 43115  PESD5V0S1UJ,115  NAMOUSER ELECTRONICS2,900 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS115 11/19/2009Buy online 
    NAMOUSER ELECTRONICS2,900 11/20/2009Buy online 
    NAFUTURE ELECTRONICS6,000 11/19/2009Buy online 

Applications

  • Computers and peripherals
  • Communication systems
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories
  • Medical and industrial equipment

Block diagrams/pinning