NXP Semiconductors


Select site:

English

General description

Low capacitance bi-directional double ESD protection diode in the small SOT23 plastic package designed to protect 2 data lines from the damage caused by Electro Static Discharge (ESD) and other transients.

Features

  • Bi-directional ESD protection of 2 lines
  • Low diode capacitance
  • Max. peak pulse power: Ppp = 130 W at tp = 8/20 us
  • Low clamping voltage: VCL(R) = 14 V at Ipp = 12 A
  • Ultra low leakage current: IRM = 5 nA at VRWM = 5 V
  • ESD protection > 30 kV
  • IEC 61000-4-2; level 4 (ESD)
  • IEC-61000-4-5 (surge); Ipp = 12 A at tp = 8/20 us.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PESD5V0S2BTPESD5V0S2BT T/R9340 580 07215Volume productionSOT23
(SST3)
Tape reel smdStandard MarkingPESD5V0S2BT
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PESD5V0S2BT9340 580  07215  0.1200NADIGI-KEY CORPORATION6,0006/29/2008 Buy online Order samples
   NAMOUSER ELECTRONICS2,1807/6/2008 Buy online  
   NADIGI-KEY CORPORATION1,7656/29/2008 Buy online  

Applications

  • Cellular handsets and accessories
  • Portable electronics
  • Computers and peripherals
  • Communication systems
  • Audio and video equipment.


Related applications
Satellite STB reference design STB200S
LCD display - discretes focus
PDA - discretes focus
Motherboard components
Intelligent washing machine
Main CPU board
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality

Block diagrams/pinning

Technical documents

Support Documents

75015759; EMI filter and ESD protection Mobile phone applications (2006-11-01)
LSYMTRA; Letter Symbols - Transistors General (1999-05-01)

Support Models

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(A)PPP max(W)VBR typ.(V)Number of protected lines
PESD5V0S2BTSOT23
(SST3)
45 5 0.1 130 0 2

Similar products

PESD5V0S2BT links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.